请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
M7/MV7/59/76a/102/126b/143
產品描述 |
Thru-beam sensor for standard applications, miniature design, 4.5 m detection range, red light, dark on, NPN output, weak signal output, test input, M8 plug |
System components |
Emitter | M7/76a/143 |
Receiver | MV7/59/102/126b/143 |
General specifications |
Effective detection range | 0 ... 3.5 m |
Threshold detection range | 4.5 m |
Light source | LED |
Light type | modulated visible red light |
Target size | min. 7 mm |
Diameter of the light spot | approx. 180 mm at a distance of 3.5 m |
Opening angle | approx. 3 ° |
Ambient light limit | 40000 Lux |
Functional safety related parameters |
MTTFd | 1130 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 60 % |
Indicators/operating means |
Operation indicator | Receiver: LED green, flashes in case of short-circuit Emitter: LED green |
Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve |
Control elements | Receiver: Teach-In key |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | max. 10 % |
No-load supply current | Emitter: ≤ 17 mA Receiver: ≤ 15 mA |
Input |
Test input | emitter deactivation at +UB |
Output |
Stability alarm output | 1 NPN, inactive after failure to achieve the stability control minimum for approx. 5 s Immediately inactive if 4 beam interruptions occur within the flashing period. |
Switching type | dark-on |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 1.5 V DC |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Standards | EN 50178, UL 508 |
Approvals and certificates |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 |
UL approval | cULus |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 / IP69K |
Connection | M8 x 1 connector, 4-pin |
Material | |
| Housing | PC (glass-fiber-reinforced Makrolon) |
| Optical face | PMMA |
| Connector | plastic |
Mass | approx. 20 g (emitter and receiver) |
Dimensions | |
| Height | 31 mm |
| Width | 23 mm |
| Depth | 11 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Details:
M7/MV7/59/76a/102/126b/143
Product Documentation:
M7/MV7/59/76a/102/126b/143
Design / Simulation:
M7/MV7/59/76a/102/126b/143
Approvals:
M7/MV7/59/76a/102/126b/143
相關產品:
M7/MV7/59/76a/102/126b/143
Accessories |
|
|
|
Mounting aid for ML7 and ML8 series, Mounting bracketfa |
|
|
|
|
Mounting aid for ML7 and ML8 series, Mounting bracketfa |
|
|
|
|
Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa |
|