请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
將完整的規格書下載為PDF:
General specifications | ||
---|---|---|
Detection range | 250 meters | |
Light source | Visible red LED 680 nm | |
Ambient light limit | ≤ 100000 Lux | |
Indicators/operating means | ||
Function indicator | dark-on | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | ≤ 50 mA | |
Operating current | NPN, 250 mA / PNP, 100 mA | |
Output | ||
Switching type | light/dark on | |
Signal output | 1 NPN and 1 PNP | |
Voltage drop | NPN, ≤2.0 V / PNP, ≤2.8 V | |
Switching frequency | 250 Hz | |
Response time | ≤ 2 ms | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Storage temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Connection | 2 meter CPE cable | |
Material | ||
Housing | Stainless steel 1.4305 / AISI 303 | |
Optical face | Tempered glass | |
Mass | 227 g (per housing) | |
Dimensions | ||
Length | 89 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |