请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
OBE 250M-30GM90-S-V1
產品描述 |
30 mm Diameter Series |
General specifications |
Detection range | 250 meters |
Light source | Visible red LED 680 nm |
Ambient light limit | ≤ 100000 Lux |
Indicators/operating means |
Function indicator | dark-on |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | ≤ 50 mA |
Operating current | NPN, 250 mA / PNP, 100 mA |
Output |
Switching type | light/dark on |
Signal output | 1 NPN and 1 PNP |
Voltage drop | NPN, ≤2.0 V / PNP, ≤2.8 V |
Switching frequency | 250 Hz |
Response time | ≤ 2 ms |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) |
Storage temperature | -40 ... 55 °C (-40 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP68 |
Connection | 178 mm fixed cable with V1 quick disconnect |
Material | |
| Housing | Stainless steel 1.4305 / AISI 303 |
| Optical face | Tempered glass |
Mass | 147 g (per housing) |
Dimensions | |
| Length | 89 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Details:
OBE 250M-30GM90-S-V1