工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

數位萬用電表

Designed for use in Zone 1/21 and Div. 1, Fluke digital multimeters are considered the most rugged, intrinsically safe multimeters in the world. With their dust and waterproof enclosures and numerous global approvals, the instruments can be used in a wide range of environments worldwide, enabling measurements inside (Ui ≤ 65V, Ii ≤ 5A) and outside (Ui ≤ 1000V, Ii ≤ 10A) hazardous areas. In addition to reliable acquisition of min/max/average and peak values, the multimeters are equipped with an additional low-pass filter for accurate measurements on variable speed motor drives. Large display digits, two-level backlighting of the 4.5-inch display, and a backlit keypad ensure optimum ease of use even in poorly illuminated work environments. During normal operation, the digital multimeters provide a particularly long lasting battery life of 400 hours. This means that these powerful devices guarantee the safety of the mobile worker at all times!

Approved for: ATEX, IECEx, NEC/CEC, Zone 1/21 and Div. 1, PCEC, Simtars, Inmetro (IEx), EAC