Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cost-Effective Mounting Brackets for Photoelectric Sensors

OMH-RL29-06 Mounting Bracket for Photoelectric Sensors
OMH-RL29-06 Mounting Bracket

Three new mounting brackets provide an affordable means of mounting photoelectric sensors with multi-axes alignment. All three mounting brackets feature half-clamp mounting, in which the bracket fastens on a 12 mm (or 0.5 inch) diameter rod or bolt in the application. The half-clamp can then be moved 360 degrees around the rod or bolt to best align the sensor for the specific application. In addition, each mounting bracket provides additional mechanical adjustability in at least one other axis.

Mounting bracket model OMH-RL29-06 is for use with Series 28 and Series 29 photoelectric sensors. It features a protective shroud that covers two sides of the sensor housing.

OMH-RL31-06 Mounting Bracket for Photoelectric Sensors
OMH-RL31-06 Mounting Bracket for Photoelectric Sensors

Mounting bracket model OMH-RL31-06 is for use with Series 31 photoelectric sensors. It also includes a protective shroud to cover two sides of the sensor housing.


MH01-M18 Mounting Bracket for Photoelectric Sensors
MH01-M18 Mounting Bracket for Photoelectric Sensors

Lastly, mounting bracket model MH01-M18 is for use with ML17 series, GLV18/GLK18 series, V18 series, and all M18 cylindrical photoelectric sensors.