Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

F99 Series Inclination Sensors Provide Improved Accuracy

for applications requiring a limited angular measurement range

F99 Series inclination sensor
F99 Series inclination sensor

The F99 Series inclination sensors feature an optimized +/-15° angle range for use in applications that require higher accuracy and lower temperature drift.

  • Angle Range 30° from -15° to +15°
  • Absolute accuracy ≤ ± 0.2° (std accuracy ≤ ± 0.5°)
    - Resolution ≤ 0,01 ° (std resolution ≤ ± 0.1°)
    - Total Temperature drift  0.26° in the range of 5°C to 70°C
          - 0.004° (mechanical) per °C (temperature)

Applications

Leveling of vehicles and platforms:

  • Lifting platforms
  • Concrete pumps
  • Mobile cranes
  • Resurfacing machines
  • Road graders
  • Agricultural machinery
  • Leveling of work cages on emergency vehicles
    - Ladders
    - Lifting platforms

Also possible is a customized inclination sensor with a settable zero position. This allows you to define the mechanical zero degree angle position with an external input signal.