Pepperl+Fuchs' OMH-RL31-06 mounting brackets provide an affordable means to flexibly mount Pepperl+Fuchs Series 31 photoelectric sensors in multi-axes alignment applications. They feature half-clamp mounting in which the bracket fastens on a 12 mm (0.5 in.) diameter rod or bolt. Once fastened, the half-clamp can be rotated 360° around the rod or bolt to best align the sensor to satisfy the specific application requirements.
“These mounting brackets make it easier to align and position photoelectric sensors for faster changeover than is possible with standard right-angle brackets. They also have a protective shroud that covers two sides of the sensor housing for more protection,” says Jeff Allison, Product Manager. These benefits can help reduce costs and maximize productivity in material handling, overhead door and any number of general automation applications.