Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

SR SLC 31 Safety Relays for Light Curtains

Self-monitored safety relay module

SR SLC 31 Safety Relays for Light Curtains
The SR SLC 31 is a self-monitored safety relay module

Our SLC series light curtain safety devices include safety relays for light curtains. The SR SLC 31 is a self-monitored safety relay module for one or two-channel controls.  Depending on the external circuit, up to Safety Category 4 can be achieved.  The SR SLC 31 features internally redundant and monitored circuitry, so should a fault occur within its logic or safety outputs, it will fail to safety and prevent subsequent operation until the failure is corrected.  Other features include 3 Normally-Open contacts and 1 Normally-Closed contact and configurable manual or automatic restart.

 

Highlights:

  • Up to Safety Category 4 per EN954-1
  • Single or dual channel
  • 24 VDC/AC
  • Automatic or manual reset
  • Screw-clamp terminals
  • 22.5 mm wide
  • DIN rail mountable
  • 3 NO safety contact outputs, 1 NC status contact output
  • UL listed