Our photoelectric FE fiber optic cables include glass diffuse mode cables, which are compatible with all RL(K)61-LL, MPG and MHP-F amplifiers. Fiber optic cables are a sensible solution for applications involving small targets or unfavorable conditions. When the fiber optic cables are attached to the compatible sensor/amplifier, they guide light from the sensing head to and from the sensor. Pepperl+Fuchs offers both diffuse mode and thru-beam mode cables available in both glass and plastic. The cable type, not the sensor, determines the sensing characteristics.
Glass FE fiber optics are constructed from tiny strands of glass that are bundled together inside an application-specific sheath. Pepperl+Fuchs offers four standard types of sheaths: stainless steel, silicone, PVC and metal silicone. The diameter of the glass FE fiber optic cables is generally larger than plastic and provides a longer sensing range. The robust mechanical design of the stainless steel sheathing can withstand temperatures as high as 482 °C. Due to the selection of different end-fitting-heads, combined with the appropriate sheathing material, a solution can be found for every application. Diffuse mode sensing uses a bifurcated (2 in 1) cable. This sensing mode both emits and receives light in one sensing head. Only one diffuse mode cable needs to be purchased per sensor. The available RL(K)61-LL, MPG and MHP-F compatible diffuse mode glass cables are shown below.
Cylindrical Armour Grip Sheath
Cylindrical PVC Sheath
Bendable Tip
Side View/Periscope Sensing Head
Right Angle
Array Sensing Head