Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass Diffuse Fiber Optic Cables For SU15-G

Glass diffuse mode photoelectric fiber optic cables

Glass diffuse mode photoelectric fiber optic cables
Glass Diffuse Fiber Optic Cable

Our photoelectric fiber optic cables include glass diffuse mode cables, which are compatible with all SU15-G amplifiers. Fiber optic cables are a sensible solution for applications involving small targets or unfavorable conditions. When the fiber optic cables are attached to the compatible sensor/amplifier, they guide light from the sensing head to and from the sensor.  Pepperl+Fuchs offers both diffuse mode and thru-beam mode cables available in both glass and plastic. The cable type, not the sensor, determines the sensing characteristics.

Glass fiber optics are constructed from tiny strands of glass that are bundled together inside an application-specific sheath. Pepperl+Fuchs offers four standard types of sheaths: stainless steel, silicone, PVC and metal silicone. The diameter of the glass fiber optic cables is generally larger than plastic and provides a longer sensing range. The robust mechanical design of the stainless steel sheathing can withstand temperatures as high as 482 °C. Due to the selection of different end-fitting-heads, combined with the appropriate sheathing material, a solution can be found for every application. Diffuse mode sensing uses a bifurcated (2 in 1) cable. This sensing mode both emits and receives light in one sensing head. Only one diffuse mode cable needs to be purchased per sensor. The available SU15-G compatible diffuse mode glass cables are shown below.

Cylindrical

  • LSR 06-3.2-0.5-K1
  • LMR 06-3.2-0.5-K1
  • LMR 06-3.2-1.0-K1
  • LMR 06-3.2-2.0-K1
  • LMR 06-3.2-3.0-K1
  • LMR 06-1.1-0.5-K3
  • LMR 06-2.3-0.25-K3
  • LMR 06-2.3-0.5-K3
  • LMR 06-3.2-2.0-K4
  • LMR 06-2.3-0.5-K7
  • LCR 06-3.2-0.5-K1
  • LCR 06-3.2-0.5-K2
  • LCR 06-3.2-2.0-K2
  • LCR 06-3.2-0.5-K5
  • LCR 06-3.2-1.0-K5

Right Angle Sensing Head

  • LMR 06-2.7-0.5-K9