Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Switch Amplifier with Line Fault Transparency for Comprehensive Line Fault Detection

2016-02-04

Individual error detection in entire signal circuit without additional wiring

Line fault detection with Pepperl+Fuchs' switch amplifiers
Switch amplifiers from K-System and H-System with line fault detection.

Compared to conventional concepts, monitoring signal circuits using interface modules with line fault transparency (LFT) saves you additional wiring effort. Conventional concepts require an output on the field device and an additional input at the DCS system. Line fault transparency offers another advantage: errors between the field devices and interface modules are detected.

Switch amplifiers with LFT simultaneously transfer switching and error signals from the hazardous area to the control room via a single output. Possible line faults between the isolated barrier and the field device can be distinguished from switching signals.

A resistive switching output in the isolated barrier transfers line fault and short circuit error signals from the input to the output circuit along with the sensor signal. Many switch amplifiers from K-System and H-System are equipped with this type of resistive transistor output. These modules are especially designed for NAMUR sensors (EN 60947-5-6) and intrinsically safe applications up to SIL 2 or SIL3.

Line fault transparency permits:

  • Individual error detection in signal circuits with digital signals without any additional wiring

  • Continuous monitoring of field side and control side

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe