VAN-115/230AC-K19 AS-Interface power supplies are Class II power supplies that are 90.5 percent efficient to minimize power loss while also limiting the need for enclosure cooling. A compact 42 mm wide design enables users to stack these AS-Interface power supplies side-by-side to reduce the size of their enclosure.
VAN-115/230AC-K19 AS-Interface power supplies support input voltages from 85 VAC … 264 VAC to satisfy a wide range of application requirements. They deliver up to 2.8 A output, and a unique PowerBoost feature can deliver a temporary output power increase up to 3.2 A. An LED display provides quick visual status indication.