Our new analog input AS-Interface module features our rugged G11 housing and offers field mounting with quick disconnects. The AS-Interface module has an industry standard M12 style quick disconnect and allows fast installation and removal even under power.
The watertight G11 housing accepts two analog inputs for 4-20 mA, 0-10 V or PT100 types. The VBA-2E-G11-I/U/PT100-F AS-Interface module also features:
- Two analog inputs for 4-20 mA, 0-10 V or PT100 signals, freely selectable
- Automatic scaling to 4000-20000 for 4-20 mA, 0-10000 for 0-10 V, and -2000 to +8500 for -200 C° to +850 °C
- 0-20 mA or 4-20 mA input option selectable using parameter bit
- Fast analog conversions, 8 ms!
- Inputs powered by AS-Interface or Auxiliary, selectable using dip switch under cover
- IP69K IP rating with ultra-compact rugged G11 housing style