Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive Position-Measurement Sensors with NPN Outputs

PMI measurement sensors signal rotational angular position

PMI inductive position measurement sensor with target
PMI inductive position measurement sensor with target

The next generation of PMI inductive position-measurement sensors is now available with NPN outputs to signal rotational angular position. The PMI360DV series, an inductive-based rotational and angular measurement sensor, offers flexible analog-output angular-position detection. The PMI360DV-F130-IU2E0-V15 has two independent NPN outputs, voltage or current signal output, and can be configured from 0° to 45° through 0° to 360°.

Inductive position-measurement sensor features

User-settable configuration

  • Measurement range and direction
  • Two NPN output signals with adjustable width
  • Configurable zero position
  • Dedicated buttons for each configurable function

Voltage or Current Output

  • Repeat accuracy 0.25° / resolution 0.2°

Power/Status Led

  • Power, lost target, configuration lock

Accessories

  • Actuator BT-F130-A
  • Cable V15-G-2M-PUR