The PMI360DV are rotational measurement sensors with analog output. Available in three models to satisfy varied application requirements, PMI360DV are multi-function, inductive-based sensors that provide highly flexible operation and a user-settable, minimum range of zero to 90 degrees, and a maximum range of zero to 360 degrees to satisfy a wide variety of rotational or angular measurement sensing needs. Material handling machinery applications include feeders, conveyors, turning tables, and web handling.
PMI360DV angular measurement sensors enable users to set the measurement range and rotation direction, PNP output signal width, and zero position with dedicated buttons for each configurable function to simplify setup. Users will benefit from voltage or current output with repeatable accuracy to 0.5 degrees and resolution to 0.2 degrees. LED indicators provide visual status for power, lost target, and configuration lock variables. Models with up to three independent PNP outputs are available, enabling a single sensor to replace nonconfigurable multiple-sensor mounting arrangements.