Our IDENTControl compact family of industrial RFID controllers has been expanded to include communication to CC-Link. This common upper-level bus system is used almost exclusively by Mitsubishi PLCs. These RFID controllers also support CC-Link V2. This newer specification allows for extended cyclic settings, resulting in a large data map, making it easier and faster to read and write large amounts of information to the industrial RFID system.
This two-head RFID controller communicates to both read/write heads simultaneously and incorporates a new advanced RFID protocol. This powerful protocol gives positive feedback to the user when a new RFID tag has arrived and allows for large read/write data blocks that are limited only by the read/write head's internal memory size.
All of our RFID controllers are made from a rugged powder-coated zinc alloy. The M12 connectors are used for quick connection of the read heads, power, CC-Link in, and CC-Link out cables. A Y cable accessory is available if the RFID controllers need to be daisy chained and hot swappable without disturbing other CC-Link devices on the network. Also, a terminator is available if this is the last device in line.
Features include: