Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Photoelectric Sensors With Measuring Function—A Distance Ahead

Highest Precision and Reliability When Detecting Objects

The photoelectric sensors from Pepperl+Fuchs brings this objective much closer. The powerful sensor technology marks a breakthrough by combining standard sensors and the latest methods of measurement to provide the highest levels of precision and reliability for object detection.

The distance information provided by the integrated measuring technologies offers many advantages. Measurements are recorded with high accuracy and evaluated immediately. This enables faults to be detected and eliminated. "Zero-defect production" is now tantalizingly close.

The photoelectric sensors are also extremely resistant to environmental influences and will master the challenges posed by your industrial application. Even in extremely challenging applications with stringent requirements, our intelligent sensors provide reliable evaluations—even when confronted with harsh ambient conditions and difficult object surfaces.

Realize your ideal application and gain a decisive advantage over the market!

 

High-Performance Technology That Impresses at Every Turn—Your Benefits at a Glance

  • Reliable and precise object detection with intelligent evaluation of the measured data
  • High resistance to disruptive environmental influences
  • Zero-defect production due to early fault detection and elimination
  • Reliable new solutions for detection tasks

Two Technologies, One Pioneering Concept

Whether in the near range or for distances of up to several hundred meters—the combination of innovative measurement principles and photoelectric sensors from Pepperl+Fuchs delivers the highest levels of precision and detection reliability.


Multipixel Technology (MPT)

Multipixel Technology uses the proven triangulation principle and combines it with the measuring functionality of distance sensors to provide a low-cost, flexible solution for a multitude of sectors. No other technology offers greater reliability for applications over short distances.


MPT-Sensors

  • Photoelectric sensor series R10x (R100, R101, R103)
  • Photoelectric sensor series R20x (R200, R201)

Pulse Ranging Technology (PRT)

Pulse Ranging Technology is an innovative process that employs a direct method of measurement to measure distances from just a few centimeters up to several hundred meters extremely accurately. PRT permits precise, reliable, and unambiguous measurements with a high degree of repeat accuracy and short response times—regardless of any constraints imposed by the surroundings or the object. This advanced sensing principle makes genuine time-of-flight measurement accessible to a wide range of industrial automation applications.


PRT-Sensors

  • R2000 2-D laser scanner (2-D LiDAR sensor)
  • R2300 single-layer and multilayer scanners (2-D and 3-D LiDAR sensors)
  • R2100 multiray LED scanner (2-D LiDAR sensor)
  • R1000 distance sensor
  • R200 distance sensor
  • VDM28 distance sensor

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...