Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Precision Is Redefined - The New Magnetic Rotary Encoders Impress with Highest Measurement Accuracies

Magnetic encoder technology by Pepperl+Fuchs - Magnetic Precision. Under any Condition.

Rotary encoders are the perfect solution for measuring the rotation, angular speed, or position of moving parts in a wide range of applications. The new generation of magnetic rotary encoders, which operate on the basis of an extremely effective magnetic detection principle, are ideal for use anywhere where measurement accuracy, small size, or durability in harsh ambient conditions is required.


Play
Current Time 0:00
/
Duration Time 0:00
Remaining Time -0:00
Loaded: 0%
Progress: 0%
0:00
Fullscreen
00:00
Mute

Advantages of the new magnetic rotary encoders

  • Precision
    With this new generation of magnetic absolute rotary encoders, measurement accuracies of 1° to 0.1° will be achieved. High resolutions of up to 16 Bit singleturn and a multiturn resolution of up to 39 Bit are possible.
  • Robustness
    The major advantage of the magnetic functional principle is that it uses a non-contact sensing system and there are no mechanical gears. This makes the magnetic encoders wear- and maintenance-free and ensures a long service life even under the harshest conditions.
  • Reliability
    An additional Wiegand wire converts the singleturn rotary encoders into multiturn absolute rotary encoders. Due to the Wiegand effect, energy is always available and there is no data loss during voltage failures.
  • Compact housings
    Based on the magnetic detection principle, a two-axis Hall sensor generates a sine or cosine signal via a rotating magnetic field. This enables compact absolute rotary encoders to be produced with an external diameter of just 36 mm.

Versatile applications of magnetic rotary encoders

General engineering

General engineering

Compact housing for precise position and speed measuring applications in general machine engineering.

Mobile equipment

Mobile equipment

Perfect for applications under difficult environmental conditions, like dust, liquids, temperature, vibration, or shocks.

Wind industry

Wind industry

Precise control of the pitch angle of the rotor blades (pitch control) in wind power systems or monitoring the position of the nacelle (azimuth angle).


Highlights at a glance


  • Non-contact technology for high reliability 
  • High precision from 1° to 0.1° 
  • Robust design for applications in harsh environments 
  • Long service life and reduced service times 
  • Compact design for many applications

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.
^