The standard ruggedized panel PC for the oil and gas industry, VisuNet XT, is now equipped with an update. Based on customer feedback and our expertise in the oil and gas industry, new key features have been incorporated into the VisuNet XT.
The VisuNet XT is extremely ruggedized. It is now also suited for the coldest imaginable environments. The implementation of additional heaters allows the use of this rugged panel PC in cold weather applications down to -40 °C. Its overall temperature range of -40 °C to +65 °C is the best-in-class temperature range on the market.
The front USB Type A interface for explosion protected memory sticks is now available. These types of memory sticks are used to load software, act as a software activation key, and extract data. VisuNet XT stores data on a fast solid state disk (SSD). The fact that all of the I/Os are non-incendive sets the VisuNet XT apart from the rest of the market.