Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RAVE—Rugged Radar Motion Sensor with Degree of Protection IP67

2019-05-11

RAVE radar motion sensor, doors, gates, elevators, IP67
RAVE radar motion sensor with degree of protection IP67

In the field of doorsgates, and elevators, Pepperl+Fuchs offers a comprehensive portfolio of high-performance sensors. In addition to product families „RaDec“ and „RMS“, the new RAVE radar motion sensor expands the radar sensor portfolio with an extremely robust variant. With IP67 degree of protection, the new motion sensor acts as an ideal door opener for demanding automation tasks in harsh environmental conditions. Rely on this powerful sensor technology for greater safety in your application.


Degree of protection IP67 for tough environmental conditions

The new RAVE radar motion sensor is characterized by its extremely rugged IP67 housing. This degree of protection provides high immunity against rain, dust, dirt, and extreme temperature fluctuations—the sensor is an ideal solution for harsh industrial environments.

Your benefit: Maximum availability in most challenging environments.


User-friendly operation for fast commissioning and installation

Installation components for the RAVE radar motion sensor consist of a wall bracket to simply mount the device as well as a swivel to easily adjust the detection field. Due to highly visible LEDs, the operating and switching status are readable anytime. Individual settings are made by using integrated push buttons or via remote control.

Your benefit: Comfortable handling in a minimum amount of time.


Wide range of functions for optimized transport routes

The powerful RAVE radar motion sensor has an extra-wide detection range. It enables cross-traffic suppression and distinguishes between people and vehicles. Opening and closing of gates and doors saves energy, is more efficient, and traffic flow is improved.

Your benefit: High efficiency and flexibility in your application.


RAVE radar motion sensor highlights

  • Suitable for harsh environmental conditions due to extremely rugged IP67 housing
  • Time-saving installation via wall bracket and swivel for adjusting the detection field
  • Optimized operation flow through targeted door and gate opening

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.