Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Smart-Ex® 01 Intrinsically Safe Smartphone and Mobile Computer

2017-10-31

Delivering mobility in explosion-hazardous areas

Smart-Ex® 01 intrinsically safe smartphone and mobile computer
Smart-Ex® 01 is more than just a smartphone.

The 4G/LTE capable unlocked smartphone and mobile computer Smart-Ex® 01 features the latest technology. It modernizes and facilitates collaboration between mobile workers, control side, and backend systems. The intrinsically safe smartphone is ideal for use in explosion-hazardous areas (Zone 1/Div. 1 and Zone 2/Div.  2) or noisy, harsh industrial environments, where it facilitates communication.


The gateway to Industry 4.0

Whether used as a smartphone, PDA, scanner, or camera, the intrinsically safe Smart-Ex® 01 creates a direct interconnection of modern Industry 4.0 applications due to permanent data transfer. 


Safety and efficiency without compromise: the mobile worker concept

The ecom Smart-Ex® 01 facilitates the mobile worker's day-to-day activities. Live data, digital images, videos, and video streaming can be used anywhere at any time.

This type of constant online connection enables:

  • More effective work processes
  • Minimized downtime
  • Increased safety
  • Streamlined decision-making processes and costs

Lone worker protection

Paired with a professional software solution, different sensors on the Smart-Ex® 01 smartphone can detect an emergency situation (impact, immobility, unconsciousness, etc.). The smartphone's alarm and location function helps to quickly pinpoint the worker's location and initiate next steps for emergency response teams. In combination with Swissphone’s software solution, the smartphone includes a lone worker protection that is certified according to the German BGR-139.


Industrial touchscreen


The touchscreen is readable in direct sunlight and can be used with dirty or wet work gloves.

The Gorilla® Glass 2 industrial-use 4.0“ capacitive multi-touch screen easily resists extreme shock and scratches. Workers can use it wearing gloves, or with dirty or wet hands. The Smart Ex® 01’s display has special brightness, definition, and resolution that makes it easy to read—even in direct sunlight. 

 

Noise cancellation

An integrated noise cancellation function permits high-quality communication in harsh industrial environments.

Smartphone Smart-Ex®-01 highlights

  • Certified for ATEX Zone 1/Div. 1 and Zone 2/Div. 2 as well as harsh industrial environments
  • Noice cancellation facilitates communication
  • Lone worker protection with alarm and location function (optional)
  • Industrial-use 4.0“ capacitive multi-touch screen
  • Suitable for handling with gloves
  • Powerful battery for long runtime
  • Access to complete range of industry applications (App Library)
  • Google Certification
  • Service Level Agreement over 3 years (optional)

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe