Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Interface Modules for Monitoring and Control of Conveyor Systems in Coal-Fired Power Plants

Application

Coal to be used as fuel for driving coal-fired power plants is mostly delivered by ship or by rail and then transported by enclosed conveyor systems, first to a warehouse then to a day bin. In the crushing tower, the pieces of coal are broken down into smaller pieces, distributed to pulverizers via conveyor belts, pulverized, and dried using exhaust gases from the dust firing system. To ensure efficient operation, all drives must be reliably monitored and controlled. For this to occur, signals must be transmitted between the plant and the control room securely, without any interference.


Goal

The bearings on conveyor belts and coal pulverizers are monitored for blockages and excessive temperatures to prevent fires or a dust explosion. This can occur if a faulty bearing is blocked or in the case of overloading. The crushing tower is another highly flammable area. It is also important to monitor the delivery rate to ensure optimum burner efficiency. 


Solution

Pepperl+Fuchs' K-System encompasses various different interface modules.
Pepperl+Fuchs' K-System encompasses various different interface modules.

Using frequency converters to measure motor speed in hazardous areas is a solution that is especially beneficial for spiral conveyors and coal pulverizers, to allow the potential risks of a dust explosion to be detected and prevented at an early stage. In addition to detecting the direction of rotation, these devices monitor slip, frequency, and synchronization. Temperature converters with trip values are mainly used in day bins, crushing towers, and coal pulverizers to detect temperatures that exceed the permissible limits. Transmitter power supplies and fill-level transmitters are used to monitor delivery rates and achieve a continuous supply.


Benefits

The interface modules of the K-System, which features galvanic isolation and delivers functional safety up to SIL 3, transmit signals between individual system components and the control room without any interference. The range of products includes both isolated barriers for intrinsically safe applications, to protect the explosion hazardous area against an excessively high energy input, as well as signal conditioners for non-hazardous areas. These products monitor conveyor belts and motors for overloading, check that coal pulverizers and day bins do not exceed the maximum permissible temperatures, and determine the necessary delivery rate.


At a Glance

  • Slip and frequency monitoring prevents excessively high temperatures from developing and sparks from forming in conveyor belts, spiral conveyors, and coal pulverizers.
  • Temperature converters with trip values for thermocouples, potentiometers, and resistance thermometers ensure that temperatures are monitored and allow settings to be changed without the need to intervene in the control system.
  • Optimum burner efficiency is achieved by monitoring delivery rates.

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe