Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

K-System for Monitoring the Rotational Direction of Feedwater Pumps in Thermal Power Stations

Application

In thermal power stations, high-pressure steam spins turbines to generate power. At the heart of these stations is boiler feedwater pumps, which pipe water into a boiler in order to create the steam. After the last turbine stage, the steam is converted into liquid feedwater again and pumped back through the cycle.

Goal

The rotational direction of the feedwater pumps needs to be monitored continuously. Since reverse water flow can damage the pumps and lead to total plant shutdown, faults must be detected immediately so the pumps can be switched off in time.


Solution

Frequency converters monitor the rotational direction of boiler feedwater pumps.
Frequency converters monitor the rotational direction of boiler feedwater pumps.

Rotational direction monitoring typically requires two inductive proximity sensors mounted on the gear or shaft. The frequency converter KFU8-UFT-2.D compares two input frequencies and generates the output of corresponding signals to relay output and current output. The standstill and rotational direction monitor KFD2-SR2-2.W.SM can be used as well. In the rotational direction monitoring component, the order of pulses on channel 1 (sensor 1) and channel 2 (sensor 2) is checked. When rotation is clockwise, the teeth of the wheel will be detected first by sensor 1 and then by sensor 2. Counterclockwise rotation is detected when pulses on channel 2 arrive before those on channel 1.


Benefits

  • Reliable monitoring of rotational direction
  • Additional functions like frequency conversion and limit trips in one device
  • Easy installation and configuration

At a Glance

  • Frequency converters monitor the rotational direction of boiler feedwater pumps, detecting a reverse rotation.
  • Reliable signal transmission between your field device and the control system.
  • K-System product family offers a range of modules, including intrinsically safe modules, for a wide variety of applications.

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.