Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bebco EPS® 7500 Series Purge and Pressurization System Sets New Protection Standards

2018-06-14

Highest Quality at the Most Economical Price

Bebco EPS® 7500 Series Ex pzc / Type Z, process automation, purge and pressurization, 7500 series, bebco, eps, purge system, hazardous location, explosion protection
Discover the new Bebco EPS® 7500 series!

The new Bebco EPS® 7500 series purge and pressurization system takes hazardous area protection to a new level of innovation and confidence. Designed for Class I or II/Div. 2 and Zone 2/22 locations, it not only provides purged pressurization of the enclosure—It also continuously monitors enclosure conditions, makes automatic pressure adjustments, and provides an output alarm for reliable protection. As a high-end purge and pressurization system, it offers unique features for reliable explosion protection in an extremely compact housing. Learn more about how this globally certified economical purge solution ensures maximum protection for your process plant.


One System for All Functions

Available as fully automatic or manual system, the Bebco EPS® 7500 series consists of a control unit, an enclosure protection vent, and a manual or automatic manifold. The system purges a standard enclosure of hazardous gas or dust to maintain positive pressure. Users can configure four pressure points in five selectable programs, which ensures easy and fast implementation—with no technical expertise needed. The large multi-feature touch display enables convenient setup and gives users access to key parameters. Besides the display, status LEDs simplify operation with visibility from a distance of up to 70 feet. This allows users to determine the status without having to go to the enclosure.



Versatile Applications Worldwide

Whether in the oil and gas, chemical, maritime, or offshore industry—the Bebco EPS® 7500 series can be flexibly used for versatile applications in Class I or II/Div. 2 and Zone 2/22 as well as in nonhazardous environments. The 7500’s universal design is UL listed and it comes along with global approvals for ATEX and IECEx which makes it easy to install and operate worldwide. The extended temperature range from - 40 °C to +70 °C combined with the rugged enclosure enables users to be even more flexible running their business. With offices in more than 140 countries across the globe, our Pepperl+Fuchs experts are always nearby and ready to support anywhere in the world.


Bebco EPS®—The Leaders in Purging Technology®

For more than 20 years, Bebco EPS® purge  and pressurization systems have provided well-proven design and reliable protection to the process automation industry. As the most recognized brand name, Pepperl+Fuchs is the global leader in the purge and pressurization market, continually offering users a safe and economical approach to installing electrical equipment in hazardous locations.


At a Glance—7500 Series Purge and Pressurization System

  • Reliable hazardous location protection in a small, streamlined, and economical solution
  • Automatic monitoring and control of enclosure pressure with dilution and continuous flow functionality
  • Global certifications for Zone 2, 22 (Ex pzc) and Class I or II, Div. 2 (Type Z) protection
  • Large Touchscreen display with LEDs for easy operation and visual indication
  • Service and support from Pepperl+Fuchs experts all over the world
  • Panel mount and external mount, with various accessories available for easy integration

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe