Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety Meets Augmented Reality—The New Surge Protection App by Pepperl+Fuchs

2018-07-04

AR App Brings Surge Protection to Life

M-LB-5000 Surge Protection System
M-LB-5000 surge protection system

Lightning is a natural spectacle, but for unprotected industrial plants it can have devastating consequences. To keep employees safe and avoid costly damage on expensive machines, the M-LB-5000 system provides reliable protection against surges, lightning strikes, and switching operations. To give users a firsthand look at the benefits of these modules, Pepperl+Fuchs has developed an augmented reality app that simulates the modules’ operation in an industrial environment.



Live footage of our new AR app with two of three triggers scanned

M-LB-5000 Surge Protection System: Because Safety is the Top Priority

A lightning strike can cause dangerously high potential differences up to 2 km away from the impact point. To maintain functionality even in an emergency, the 6.2 mm slim surge protection system continuously monitors itself. An integrated traffic light indicator tells users when modules need to be replaced. These status notifications can be integrated via Power Rail into the control level. With a modular design that consists of a base and a removable protection module, the surge protection system can also be easily replaced during operation. For insulation tests and loop checking during operation, you can remove the module and rotate it 180 degrees—the integrated separating function interrupts the signal circuit automatically.


Prepared for Any Emergency

With the new Surge AR app for Tablets, which can be downloaded from the Google Play Store or the App Store, users can simulate how the module reacts during a lightning strike. Three downloadable triggers simulate operation and provide interactive product information. After scanning a trigger, a 360 degree view of the module appears, along with an application menu, key benefits of the M-LB-5000, and a storm button that simulates lightning strikes to test the performance of the module in real time. Users can also replace modules to virtually interrupt a loop for commissioning and simulate signal transmission to the control level in different situations.


Highlights of the AR App for Surge Protection Modules

  • The AR app for Tablets simulates the performance of the new surge protection module in emergencies
  • Plant trigger: simulation of an industrial plant
  • Product trigger: simulation of a 3-D version of the new ML-B-5000
  • Control station trigger: simulation of a control station with error detection

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.