Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

PROFINET Version of High Temperature Identification System Added to Pepperl+Fuchs Portfolio

2020-01-14

PROFINET High Temperature Identification System
The latest portfolio addition features a PROFINET interface with integrated network switch …

Pepperl+Fuchs now introduces a new version of its tried-and-tested OIT high temperature identification system. The latest portfolio addition features a PROFINET interface with integrated network switch. This switch enables quick and easy connection to PLCs commonly used in automotive industries while also supporting ring topologies. In terms of ruggedness and reliability, the new version is on par with the well-known Ethernet TCP/IP version.


Camera-Based High Temperature Identification for Safe Detection

The high temperature identification system with integrated PROFINET interface features a sturdy and compact housing. Built on industrial vision methods, it is the only camera-based high temperature identification system on the market and features an LED board for internal illumination. This special solution ensures safe detection in harsh and high-temperature environments.


High Temperature Code Carriers for Applications Up To 500 °C

Users benefit from reliable reading of the code carriers, which are made from nearly indestructible stainless steel plates with perforated matrices. The sandblasted, less-reflexive code carriers can be easily identified even when dirty and are suited for applications up to 500 °C—for instance in drying systems, painting lines, and electroplating plants.

Optional double reading further enhances process stability by allowing code carriers with different levels of brightness to be detected. Nevertheless, if external factors might somehow affect detection quality, the device’s diagnostics come into play. In case the recorded image is still readable, but deteriorating ambient conditions might cause a reading error, an easy-to-identify warning is initiated. Resulting error images can be sent and displayed parallel to PROFINET via Ethernet TCP/IP, allowing precise troubleshooting.


Various Accessories from Pepperl+Fuchs

Pepperl+Fuchs not only offers the high temperature identification system and code carriers, but also a range of complementing accessories. Aside from the Vision Configurator parameterization software, this includes replacement glasses as well as cables and connectors from the Pepperl+Fuchs connectivity portfolio—providing an easy-to-integrate solution for high temperature identification from a single source.


Highlights of the High Temperature Identification System with PROFINET Interface

  • Camera-based high temperature identification system for temperatures up to 500 °C and harsh environments
  • PROFINET interface with integrated network switch for quick and easy integration
  • Parallel transmission of images and read results via Ethernet TCP/IP
  • Nearly indestructible code carriers ensure optimal process stability
  • Code carriers for a wide number range (up to 1 Mio.)
  • Various accessories from a single source

amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe