Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

R2300 3-D Multi-Layer Scanner—Four Layers of Precision

2020-09-30

Reliable Collision Avoidance, Navigation Support, and Object Detection

R2300 Photoelectric Sensor
Discover the R2300 photoelectric sensor!

Autonomous mobile robots (AMR) and automated guided vehicles (AGV) are taking over modern, smart intralogistics. Pepperl+Fuchs presents the R2300 multi-layer scanner, a 3-D LiDAR sensor for travel path and rear-area monitoring. Due to its compact size, ease of integration into measurement technology, and high availability, it is perfectly tailored to the requirements of such vehicles. Enabling collision avoidance, navigation support, and load detection, the R2300 is a multifunctional sensor that provides angle and distance measurement on four distinct planes. This enables noncontact 3-D scanning of the environment. The sensing range of the R2300 multi-layer scanner provides users with significantly more scanning information than that of single-layer devices, ensuring a more reliable detection result. In addition, using only one multi-layer scanner instead of several sensors significantly reduces acquisition, wiring, and integration costs. Reap the benefits of a powerful photoelectric 3-D sensor in your mobile intralogistics applications!


Precision and Flexibility in the Field

Based on innovative Pulse Ranging Technology (PRT), the R2300 multi-layer scanner excels in its device class, combining a high angular resolution of 0.1 ° and a precise light spot. It reliably detects even the smallest object structures and contours. The optical sensor concept also allows the detection field to be adjusted to the respective application.


Simple Commissioning and Installation

The R2300 is equipped with an optional, red pilot laser for simple alignment and commissioning. The pilot laser is precisely aligned with the scanning layers of the infrared measuring laser, allowing the device to be operated easily without any additional tools. Furthermore, the 3-D LiDAR sensor can be mounted in any position depending on the required sensing range.


Rugged and Compact Housing Design

The compact housing design ensures that the 3-D multi-layer scanner uses space efficiently. With an overall height of just 58 millimeters, it fits perfectly into the flat vehicle frames of AMRs, shuttles, and small and ultra-flat AGVs. With the exception of the rotating mirror, the R2300 features entirely solid-state electronics, reducing its susceptibility to interference and making it highly resistant to impact and vibration.



Highlights at a Glance

  • Four scan plans provide 3-D information with one sensor 
  • Innovative pulse ranging technology ensures high accuracy and availability
  • High level of accuracy due to the precise light spot and angular resolution of 0.1 °
  • Measuring range of up to ten meters on bright objects and up to four meters on dark surfaces
  • Measuring rate of 50 kHz and selectable scan rates of 12.5 and 25 Hz with up to 4000 pixels per scan
  • Solid-state electronics and minimal susceptibility to interference

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...