Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

VisuNet FLX—Pepperl+Fuchs Presents New Platform for Highly Flexible Operation and Monitoring Solutions

2021-04-15

VisuNet FLX HMI Solutions
VisuNet FLX is, as its name suggests, a comprehensive range of highly flexible operator workstations and monitoring systems

VisuNet FLX is, as its name suggests, a comprehensive range of highly flexible operator workstations and monitoring systems from Pepperl+Fuchs for ATEX/IECEx Zone 2/22 and Division 2 (global certifications pending), and non-hazardous areas. The new platform is tailored to the needs of the petrochemical, chemical, and pharmaceutical industries. Thanks to the fully modular design, HMI solutions can be configured to maximize functionality and the platform can be quickly and easily customized in the field.

The VisuNet FLX HMI family features a wide range of different technologies, mounting options, and peripheral devices. It is available as a thin client, PC, and direct monitor, and supports a wide range of applications. The thin-client-based systems are the core technology and supplement the portfolio with a modular system solution for Zone 2/22. Expanding its product range has allowed Pepperl+Fuchs to become the first supplier on the market to offer a fully modular thin client portfolio from the control room to hazardous areas (Zone 1/21).


Watch the Video

More Versions Allow for More Flexible HMI Solutions

Depending on the user specification, the devices in the new VisuNet FLX series are available in three basic configurations. These feature either Celeron (for cost-effective thin client applications) or i5 processors (for more CPU-intensive applications) from Intel's seventh-generation "Kaby Lake."

HMI System

Panel PC

Box PC

  • complete HMI system (various display options in Full HD) combined with a thin client, PC, or direct monitor unit
  • including stainless steel housing in a hygienic design
  • suitable for stand-alone installation, such as on a pedestal or support arm
  • display (various display sizes in Full HD) combined with a thin client, PC, or direct monitor unit for panel mounting
  • stand-alone PC or thin client for direct installation in a switch cabinet

In addition to the core components, Pepperl+Fuchs is continuously expanding its range of peripheral devices. These include intrinsically safe keyboards, barcode readers for hazardous areas, and AC/DC power supplies.

Versions with an extended temperature range of -20 °C … +55 °C are available to meet special requirements that deviate from those of conventional indoor applications. Thanks to this variety of system designs and configuration options, users can employ technologically advanced, precisely tailored HMI solutions while benefitting from low investment costs (CapEx).

"One Size Fits All" HMIs

The modular design of the FLX solutions provides additional advantages, including the ability to upgrade to future processor generations on demand by easily replacing a thin client or PC unit. This feature makes the FLX solutions a future-proof investment. Similarly, display units and power supplies can be replaced easily during service work, keeping costly downtimes to a minimum.

This "one size fits all" principle also opens up new potentials for OEMs and machine builders by simplifying inventories and enabling quick customization based on end customer application requirements.

Global Solutions, Global Support

Pepperl+Fuchs has a wide range of preferred products quickly available from stock at market launch. This selection of preconfigured FLX solutions covers a majority of applications often found in the petrochemical, chemical, and pharmaceutical industries. However, if a customer requires modifications, individualized solutions can be created and produced in one of Pepperl+Fuchs' worldwide Solution Engineering Centers (SEC). A large selection of approved pushbuttons is just one example of the modifications available. Solutions for dual-monitor or mobile applications were incorporated in the design process and can be customized if required.

In combination with the numerous pending certifications (e.g., ATEX, IECEx, NEC500) and the extensive Pepperl+Fuchs partner network, the VisuNet FLX series offers a flexibly scalable, expanding platform for HMI solutions that can be used worldwide.

Highlights of the VisuNet FLX HMI Platform

  • High flexibility and adaptability to different applications
  • Modular system for simple mounting and replacement of components in the field
  • Future-proof: Celeron and i5 processors from Intel's seventh generation
  • Reliable operation of all components in a wide temperature range
  • The first end-to-end thin client portfolio on the market: from the control room to applications in Zone 1/21 and Division 1
  • Global service and support: international network and globally certified products
  • Individual solutions from a single source: worldwide Solution Engineering Centers (SEC)

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

VisuNet FLX Platform

Discover the new VisuNet FLX platform for highly flexible operator workstations and monitoring systems.