Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

The New VOS 2-D Vision Sensors—A Flexible Vision Tool Set in One Camera

2021-04-09

VOS 2-D Vision Sensors
VOS1000 2-D vision sensor

Industrial applications require a high degree of flexibility and an equally low susceptibility to errors. Whether in machine and plant engineering, conveyor technology or the packaging industry—the universally applicable VOS 2-D vision sensors provide fast and reliable measurement data for precise quality control.

With flexible configuration options and evaluation methods, the camera-based sensors can be used in a wide range of automation applications. Pepperl+Fuchs offers a customizable camera portfolio with standardized connections—consisting of sensors, illumination and lenses—which can be combined to meet the challenges of a wide array of applications.


Flexibility and Easy Commissioning

The VOS 2-D vision sensors can be used in a wide range of automation applications
The VOS 2-D vision sensors can be used in a wide range of automation applications

Different tools of the 2-D vision sensors can be combined or parameterized into one job. The VOS series offers users the possibility of setting a variety of jobs in the camera—these can be easily exchanged, duplicated or ported from one camera to another. One sensor can be used for different applications throughout the plant.

By pre-processing measurement directly on the sensor or in the camera, VOS delivers maximum ease of use even for complex applications. The cameras have an integrated evaluation vision tool (embedded PC), meaning that unlike for classic PC-based vision systems, no further image authorization on external PC systems is required for data processing. The graphical user interface provides easy commissioning and parameterization of the sensors.

In addition to the parameterization monitor, an application monitor can also be displayed remotely. This allows continuous monitoring of the processes and also displays the measurement result in addition to the image. Process and error images can be temporarily stored in the camera or automatically transferred, which allows for remote diagnostics and optimization.


For example, during the automatic bottle labeling, filling and capping process, it is possible that labels have not been applied correctly or a cap has not been fitted properly. This is where the VOS vision sensors are used to inspect labels and bottle caps. Using vision tools, the sensor checks the position of the label in the image as well as the complete mounting of the caps in just one step. VOS offers a global shutter image sensor with integrated optics, illumination and electronic evaluation―combining all components required for operating a vision system in a single housing. This makes the camera-based sensors suitable for positioning and guiding, detection and alignment, optical gauging, as well as identification and text recognition (OCR) tasks.


VOS—As Individual as Your Application

The vision sensors can be assembled based on the application requirements, such as the field of view or the measurement task, and can be individually parameterized for the application using the license-free software included in the scope of delivery. All sensors have standardized connections for possible expansion with external components―such as separate illumination, C-mount lenses with different focal lengths, or even waterproof lens housings with IP67 protection. Pepperl+Fuchs provides three different housing designs with the VOS series to meet the challenges of different applications: the VOS1000, the VOS2000 and the VOS5000.

In addition to integrated illumination, the VOS1000 and VOS2000 vision sensors have a mechanically adjustable focus, which provides measuring ranges from 0 to 1000 mm. The compact cameras master all standard incident light applications. The VOS2000 and VOS5000 sensor C-mount models are ideal for measuring tasks with more complex illumination scenarios due to their external illumination―as well as for applications with longer measuring distances that require stronger illumination. The measuring field size of the C-mount models can be adjusted to the selected measuring range by means of exchangeable lenses.

Highlights of the VOS 2-D Vision Sensors

  • Comprehensive vision tool set with flexibility in one camera―for complex tasks without a vision system
  • Evaluation integrated in the sensor: Simple integration and user-defined data output
  • Graphical user interface for easy commissioning and sensor parameterization
  • Flexible camera portfolio with standardized connections consisting of sensor, illumination and lens

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

VOS 2-D Universal Vision Sensors

Get more information about the VOS 2-D universal vision sensors which combine license-free software and modular hardware.