As the latest addition to the rugged and nonincendive smartphone family, the new Ex-Cover Pro combines both design and functionality: The Ex-Cover Pro D2 US/CAN withstood all 21 of the MIL-STD-810G tests in addition to withstanding repeated 1.5M drop tests. Additionally, the rugged smartphones come with an IP68 rating giving them resistance to dust, dirt, sand, and water.
The rugged yet elegantly designed smartphone boasts a 6.3” edge-to-edge display featuring Gorilla® Glass 5 to deliver high-quality images with a durable smartphone screen.
Enhanced touch capabilities enable use with gloves and in wet conditions. It comes with the latest Android™ 10 operating system and Samsung One UI 2.0 user interface, ensuring intuitive operation.
This way, the Ex-Cover Pro D2 US/CAN elevates the capability of every team member by enabling them to perform multiple tasks all on one device, no matter where your job takes you.
To make the (pre-)configuration, commissioning, management, and analysis of mobile devices such as the Tab-Ex® tablets as easy and user-friendly as possible for companies, ecom combines all of these services on one digital platform. Users receive preconfigured devices that are customized and ready for worldwide use upon delivery and can be managed and monitored from a central platform.
→ More about the ready-to-use service
Smartphone for use in industrial environments and Div. 2 hazardous areas (USA/Canada)
Certified according to the US military standard MIL-STD-810G
Durable 6.3-inch edge-to-edge display made of Gorilla Glass 5
Android™ 10 operating system and Samsung One UI 2.0 user interface
Supports Band 48 for integration with private LTE networks
Integrated Push-to-Talk