Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa
Not available for purchase: Diffuse mode sensor, Cost-optimized series for standard tasks in a special design, Compact design, Wide range of mounting options thanks to cubic housing design with M30 thread, 360° high visibility LEDs, Programmable ON-delay, OFF-delay, and One-shot timersfa
Not available for purchase: Fiber optic sensor, Cost-optimized series for standard tasks in a special design, Compact design, Wide range of mounting options thanks to cubic housing design with M30 thread, 360° high visibility LEDs, Programmable ON-delay, OFF-delay, and One-shot timersfa
Not available for purchase: Fiber optic sensor, Cost-optimized series for standard tasks in a special design, Compact design, Wide range of mounting options thanks to cubic housing design with M30 thread, 360° high visibility LEDs, Programmable ON-delay, OFF-delay, and One-shot timersfa
Not available for purchase: 2-channel isolated barrier, 115 V AC supply, Dry contact or NAMUR inputs, Relay contact output, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 103.5 ... 126 V AC , 45 ... 65 Hz, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x relay (change-over contact), Reversible mode of operationpa
Not available for purchase: 1-channel isolated barrier, 24 V DC supply (Power Rail), Potentiometer input, Voltage output 0 V ... 10 V, Lead resistance compensation adjustment, Accuracy 0.05 %, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 35 V DC, Type: 3-wire connection, Type [2]: 4-wire connection, Type [3]: 5-wire connection, Field device: potentiometer, Signal: 1 x 0 ... 10 Vpa
Not available for purchase: 1-channel isolated barrier, 24 V DC supply (Power Rail), Potentiometer input, Current output 4 mA ... 20 mA, Lead resistance compensation adjustment, Accuracy 0.05 %, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 35 V DC, Type: 3-wire connection, Type [2]: 4-wire connection, Type [3]: 5-wire connection, Field device: potentiometer, Signal: 1 x 4 ... 20 mApa
Pepperl+Fuchs' newinductiveIO-Linkdistancesensorsallowconditionmonitoring For the firsttime, they measure the position and velocity of dampingelements and monitorcriticalprocesses ... limitvalue for temperature, operatingtimes, and countersviaIO-LinkHighmeasuringspeed of up to 3m/s for the fastestthroughputtimes and increasedproductivity In-housedevelopment and production with the longestexperience on the market, ensuring ...
The G20controlmodules for motorizedrollershave an application-optimized, slimdesign that allowsdirectinstallation in the mountingrail of the rollerconveyorlineLearn more about the modules and the availableprotocols ... ). The motorcontrolmodulescontrolup to fourMDRs and cansupportboth24V and 48Vmotorizedrollers in one device. A 16-DIO version with 16freelyconfigurabledigitalinputs/outputs is alsoavailable for digitalIOs. Due to the largerdatabandwidth, IO ...
The USi-industryultrasonicsensorsystem is the idealsensorsolution for dustyenvironments, outdoorareas and confinedinstallationspaces ... with cablelengths of up to threemeters, the systemcan be usedveryefficiently in applicationswhereleft/right or forward/reversemovements in a spaceneed to be monitored—on automatedguidedvehicles (AGV), for example. Due to itsrobustdesign ...
Pepperl+Fuchs' WILSENvalve and WILSENnode are wirelessM+Osensorsolutions for myriadIoT use cases ... to the higher-levelsystem. FindOurWILSEN.valveProductsHereDepending on the application or valvetype, the Pepperl+Fuchsportfolioincludesdifferenttypes of inductiveNAMUR or 2-wirelow-powerDCsingle and dualsensors. The sensors are connected ...
Discoverhighlyrobust and reliablesensors, systems, and solutions that withstand the adverse conditions in the miningindustry ... the presence of the watertruck. The robustF192RFIDread/writedevice then identifies the vehiclevia a UHFtag , whichcan be attacheddirectly to the metaltank. The measuredvalues are forwarded to the flowtransmittervia the RFIDevaluationunit ...
Pepperl+FuchssupportsRockwellAutomation with hazardousareaequipment ... firstThin-Manager®-readytabletsolution. For more general information, pleasevisit the ThinManager® platform. ContactUsPad-Ex® 01P12KeyFeaturesTabletsolution for hazardousenvironmentsIntel® Wi-Fi6E11.6" FHDdisplay with 1000nitsSunlight ...
From the batterycell to the batterymodule to the batterypack: Pepperl+Fuchsofferspowerfulsensortechnology for automatedbatteryproduction ... sensorsolutions for yourproductionprocess. For example, the visionsensorSmartRunnerExplorer3-Dgenerates a high-resolution3-Dpointcloud of the batterymodule. This datacan be analyzedusingpatternrecognitionalgorithms, enablingfully ...
Interfacetechnology from Pepperl+Fuchsoffers a widerange of components and solutions for hazardousareaapplications in processíndustries ... are subject to SIL3requirements. SIL3currentdrivers for intrinsicallysafesignalsmakecomplexworkaroundsimplementingredundancyviatwoSIL2controlcircuits a thing of the past. MainApplicationsThermalPowerPlants: Direction of Rotation ...
The WCS is designed for applications with extremeambient conditions or especiallylongdistances ... PositionEncodingSystem | WCSWCSBenefitsModularDesignWCSVarietiesCodeRails and ID-PadsMountingSystemsApplicationsContact The absolutebenchmark. Provensystem with maximumprecision – even in extremeweather, dirt, and harsh ...
Learn more about the safeabsolutelinearpositioningsystems from Pepperl+Fuchs for safetyapplicationsup to SIL3 and PLe ... , and mechanicalstress. The safeWCS/PUSpositioningsystemmakessafeabsolutepositioningup to SIL3/PLeeven in such harshenvironmental conditions possible. With itsrobustoutdoorprotectivehousing with IP69degree of protection, it is sealedagainst ...
1-10/933Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.