Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Rugged EXTA4 Keyboards Combine User-Friendly Design and Explosion Protection

2021-10-29

Test
The EXTA4 is a new range of keyboards from Pepperl+Fuchs specifically designed for use in explosion hazardous areas.

Intelligent design, rugged construction, convenient to use: The EXTA4 is a new range of keyboards from Pepperl+Fuchs specifically designed for use in hazardous areas. The keyboards are ideal for quickly and easily connecting to HMIs based on the Pepperl+Fuchs "VisuNet GXP" and "VisuNet FLX" platforms. If used with an appropriate isolated barrier, they are also suitable for explosion-protected stand-alone applications.


Explosion Protection for Almost Any Application

EXTA4 keyboards can be configured with the appropriate certification for the application framework conditions: The spectrum of application options ranges from non-hazardous areas through to ATEX/IECEx Zones 2/22 and ATEX/IECEx Zones 1/21. The concept of the EXTA4 series, based on the Ex i type of protection, separates the interfaces of the keyboard and the integrated mouse into distinct, intrinsically safe circuits. The keyboards are easy to install and integrate into existing systems thanks to an 8-pin PS/2 or 2x USB connections.

A Range of Housing Versions for Flexible Keyboard Mounting


The standard housing for EXTA4 keyboards is available in several mounting versions and is designed for easy and convenient installation using the Pepperl+Fuchs VisuNet HMI family. A version for panel mounting and a desktop design for specific stand-alone applications are also available. 


User-Friendly Operation Thanks to a Wide Selection of Mouse Types


The keyboards are available with an optical trackball mouse, a capacitive touch pad mouse, or a joystick mouse to suit various applications. 

The capacitive touch pad is optimized to be compatible with gloves commonly used in the pharmaceutical industry. The touch pad is highly resistant to the cleaning agents typically used in these areas, just like the rest of the infinitely variable keyboard in the stainless steel housing.

If the user is wearing thick leather gloves, the joystick configuration is the best option for enabling precise use.

The version with an optical trackball is also easy to operate when wearing gloves and offers the great advantage of complying with degree of protection IP66 in both static and dynamic conditions. This makes it especially rugged and makes it easy to clean thoroughly.


Highlights of the Explosion-Protected EXTA4 Keyboards

  • Easy integration into the Pepperl+Fuchs VisuNet HMI family
  • Certified for use in hazardous areas in Zone 1/21 and Zone 2/22
  • UL certification for USA and Canada (currently in preparation)
  • Rugged IP66 stainless-steel housing
  • US, GER, and FR keyboard layouts available
  • PC membrane keyboard with 105 short-stroke keys
  • USB or PS/2 interface with USB connection cable
  • Precise operation at all times thanks to a variety of mouse types



e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

VisuNet FLX Platform

Discover the new VisuNet FLX platform for highly flexible operator workstations and monitoring systems.