Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ex-Cover 6 Pro D2—Secure and Productive for Use in Class I, Div. 2

2023-08-17

Discover the Next Level of Performance for Hazardous Area Mobility Devices


Ex-Cover 6 Pro D2 smartphone for Class I, Div. 2

The Pepperl+Fuchs Ex-Cover 6 Pro D2 is a rugged device that builds on the success of the previous generation device, the Ex-Cover Pro D2. The Ex-Cover 6 Pro D2 for use in Class I, Division 2 areas is the next generation mobility device for hazardous areas. It is an ideal device for today's mobile workforce who need a Class I, Division 2 certified device with the latest features.

The rugged and sophisticated smartphone features a large 6.6” FHD+ display with Corning® Gorilla® Glass Victus+ to deliver high-quality images with a durable smartphone screen.

Enhanced touch capabilities enable use with gloves and in wet conditions. It comes with AndroidTM 13.0 (4 OS upgrades) and offers faster 5G (sub 6 GHz) and Wi-Fi 6E wireless data networks for high-speed connectivity. It also supports CBRS B48 private LTE connectivity (US only), providing a powerful and efficient communication option to keep you on the move at the job.

Highlights of the Ex-Cover 6 Pro D2

  • Next generation smartphone for use in Class I, Div. 2 hazardous areas
  • High-speed connectivity through 5G mobile networks and Wi-Fi 6E
  • DeX Mode provides a full desktop experience similar to standard desktop PCs
  • Advanced security for data and devices with Samsung KNOX and Android Enterprise Recommended
  • Programmable keys to support various applications such as push-to-talk
  • Supports CBRS B48 private LTE connectivity (US only)
  • US model supported on T-Mobile, AT&T, and Verizon networks
  • Canadian model supported on Rogers, Telus, and Bell networks


e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.