Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RFID Gate Reader Solution from Pepperl+Fuchs: Seamless Transparency in Logistics Applications

2024-02-20

UHF RFID Gate Reader Solution F800 from Pepperl+Fuchs
The read/write device of the RFID gate system is installed in a rugged aluminum die-cast housing and allows the connection of up to four powerful, passive UHF RFID antennas

A new RFID gate reader solution from Pepperl+Fuchs creates seamless transparency when detecting large quantities of RFID tags. The cost-effective system is based on powerful, standardized UHF RFID technology (ISO 18000-63 and EPC Class 1 Gen 2) and is specially optimized for use in logistics applications, such as tracking incoming and outgoing goods. For this purpose, an Ethernet interface is available for easy integration into IT environments, such as ERP, MES, and warehousing systems, as well as a serial RS-232 connection and USB.


Up to Four Powerful UHF RFID Antennas

The read/write device (F800) of the RFID gate system, installed in a rugged aluminum die-cast housing, allows the connection of up to four powerful, passive UHF RFID antennas with IP67 degree of protection. These can be operated with up to 2 W per output. Due to the high radiation power and circular polarization of the antennas supplied, it is possible to reliably detect large tag populations in a range of up to 12 m—even when the orientation of the RFID tags changes. A high-speed multiplexer integrated into the F800 read/write device ensures simultaneous detection of the UHF tags within a fraction of a second.

RFID Gate Reader Solution for High Process Safety

Furthermore, the read/write devices output received signal strength indicator (RSSI) values and phase angles, which can provide valuable information about the stability of the process. An integrated protective function protects the read/write devices against faults such as antenna short circuits, antenna misadjustments, and electrostatic discharges. Eight easily recognizable LEDs visualize the operating state of the read/write devices and the connected UHF RFID antennas at all times, thereby supporting the smooth processing of incoming and outgoing goods.

If a device exchange is necessary, this can be done conveniently using the configuration cloning function via USB, which does not require a complete reparameterization of the replacement device. Furthermore, the F800 read/write device is equipped with a series of additional connections (two optocoupler outputs, two optocoupler inputs, two relay outputs) for connecting additional field devices, such as trigger sensors and signal lights.


Complete RFID Gate Solution from a Single Source

A mounting bracket in a standardized hole pattern (100 x 100 mm) is also available for installing the UHF RFID antennas at the application site
A mounting bracket in a standardized hole pattern (100 x 100 mm) is also available for installing the UHF RFID antennas at the application site

The antennas are connected to the read/write devices via rugged coaxial cables from the Pepperl+Fuchs portfolio. These can be purchased in different lengths depending on the installation conditions. Antenna versions with different beam angles are available to precisely suit the application conditions.

All ports are easily accessible and positioned on the read/write device, so that all cables can be easily connected or removed at any time. For users who want to install the read/write device in a switch cabinet, the Pepperl+Fuchs portfolio also includes an appliance for simple DIN rail mounting. A mounting bracket in a standardized hole pattern (100 x 100 mm) is also available for installing the UHF RFID antennas at the application site.


Highlights of the RFID Gate Reader Solution

  • Cost-effective RFID gate solution for logistic applications
  • Powerful UHF read/write device with up to four external antennas
  • High reception sensitivity and high output power ensure reliable tag detection
  • Fast reading of large UHF transponder populations—even in time-critical applications
  • Easy system integration via Ethernet, RS232 and USB
  • Fast commissioning and replacement: configuration cloning via USB
  • Robust aluminium die-cast housing, ideal for use in harsh and industrial environments

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.