"Practical. Forward-looking. Personal."—this is this year's motto of the SPS in Nuremberg, Germany. International exhibitors, including Pepperl+Fuchs, will present sensors and intelligent solutions at the industrial automation trade fair from November 14 to 16, 2023.
Experience our latest products and innovative technologies in hall 7A at booth 411, where we will present our highlights around the following forward-looking topics:
Are you curious? Visit us in Nuremberg and get personal impressions at our booth. Our experts are looking forward to the personal exchange with you!
The IQH3*/IQT3* series HF RFID read/write devices offer great flexibility for your applications: Due to their
the devices can be integrated precisely into a wide variety of environments. Discover the HF RFID read/write series in the optimized "flat-pack design".
Pepperl+Fuchs combines the new safe evaluation unit PUS with the advantages of the proven absolute positioning systems safePXV and WCS. This enables applications for safe absolute linear positioning according to SIL 3/PL e with minimal integration effort. Learn more about the new solution for safe absolute linear positioning.
Pepperl+Fuchs is presenting its WILSEN.valve product study for the first time. The study demonstrates the benefits of using specialized M&O (Monitoring and Optimization) sensor technology to monitor manual valves. Learn how operators of extensive and branched plants can cost-effectively gain a comprehensive and highly reliable overview of all hand valves installed.
When hydrogen is transported as ammonia in combination with nitrogen, explosion protection measures are required to protect people, the plant, and the environment. Learn more about Pepperl+Fuchs products and solutions used in ammonia terminals.
Whether rain, fog, wind, or dust—the industrial radar sensors of the MWC25M-L2M-* series work reliably and trouble-free under all environmental conditions. The sensors are ideally suited for outdoor applications that require fast and long-range distance as well as speed measurement. Read more about the radar sensors with CAN interface.
With the Smart-Ex® 03, you will discover a high-performance 5G smartphone for hazardous areas: Equipped with 5G and Wi-Fi® 6, the Smart-Ex 03 sets new standards for flexible use in public and private networks of mobile network providers or the companies themselves. Of course, the Smart-Ex 03 comes with certifications for worldwide use in hazardous areas. Get more insights at SPS.
A new aluminum housing and an optional integrated RFID reader complement the portfolio of the VisuNet FLX modular HMI platform. This opens up new application possibilities, an extended temperature range, and more security when accessing the HMI devices of the FLX series. Experience even more flexibility with the VisuNet FLX.
The M-LB-4000 surge protection system reliably protects high-value components and systems from overvoltage and surge currents. The module offers a reliable diagnostic function, easy handling, and a space-saving housing design of only 6 mm width. Discover the pluggable M-LB-4000 surge protection and protect your process plant.
Register for free tickets and visit Pepperl+Fuchs at SPS. We look forward to welcoming you at our booth 330 in hall 7A and presenting powerful sensor technologies …