Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Powerful and Rugged: New Pad-Ex® 01 P12 Tablet for Use in Zone 2/22, Div. 2

2024-01-10

Ultra-Thin and Lightweight Tablet for Use in Hazardous Areas

Pad-Ex® 01 P12
The new Pad-Ex® 01 P12

The new, hazardous area-rated Windows® tablet Pad-Ex® 01 P12 is not only rugged, but also extremely powerful. Equipped with the latest 12th generation Intel® processor, the Intel® Core™ i5-1235U with vPro™, the Pad-Ex sets new standards in terms of performance and innovation. 

Due to the extremely fast Windows® 11 Pro 64-bit operating system, even demanding tasks can be completed at high speed and with maximum efficiency. Data transfer also runs at extremely high speed thanks to Thunderbolt™ 4, Intel® Wi-Fi 6E and Bluetooth® 5.3. This means that the tablet guarantees consistently smooth and jam-free data processing, even in hazardous areas—whether stationary or on the go.


Convenient and User-Friendly Handling—Stationary and on the Go

The hazardous area-rated tablet can be flexibly integrated into an office and company network via an optional desktop interface, as well as flexibly used in mobile applications. With a weight of 1.2 kg and a height of just 20 mm, the ultra-thin and lightweight Pad-Ex combines mobility and flexibility in one device. It has an 11.6” widescreen display, which is the perfect solution for mobile workers from various industries and can even be operated in sunlight. The touch mode enables individually programmable adaptation to the user's operating preferences: be it with gloves, fingers, or a pen.

The optional desktop docking interface ensures seamless integration into an office and company network. The interface creates a desktop-like user experience, transforming the tablet into a fully functional desktop PC when required. This function not only enables convenient use in mobile applications, but also smooth adaptation to stationary working environments. This makes the Pad-Ex an ideal complement or replacement for conventional desktop PCs, laptops, or wall-mounted displays.

Additional Features for Even Greater Application Versatility

The tablet offers even more flexibility with a wide range of additional functions, such as the optional barcode scanner. Honeywell's slimmest 2D imager, the N670X series, enables 1-D and 2-D barcodes to be captured reliably and with high precision. The tablet therefore offers an even greater variety of application options.

With its high-resolution camera equipment, including an 8.0 mega pixel autofocus rear camera with LED flash and a 2.0 mega pixel front camera, maximum image quality is guaranteed. This allows numerous applications to be realized, from documentation to video conferencing. The Pad-Ex 01 P12 is a flexible and high-performance solution for a diverse variety of applications in hazardous areas up to Zone 2/22, Div. 2. In addition, local Pepperl+Fuchs contacts worldwide offer fast and direct support in the event of problems.


Highlights of the Pad-Ex® 01 P12

  • Exceptional performance: First Ex-tablet with 12th Gen Intel® Core™ processors
  • Ideal for field workers: Ultra-thin and lightweight exterior with 11.6" widescreen display
  • Efficiency: High-speed Windows® 11 Pro 64-bit operating system for the most demanding tasks
  • Flexibility: Optional desktop docking interface—allows seamless integration into your office and corporate networks
  • Impressive benefits: Optional 1-D / 2-D barcode scanner (Honeywell’s slimmest 2D imager)
  • High-speed data transmission: Enabled by Thunderbolt™ 4, Intel® Wi-Fi 6E, and Bluetooth® 5.3
  • Global support: Quick and direct problem solving by local Pepperl+Fuchs contact persons

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.