Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

8-Inch Tab-Ex® 05 Tablet Sets New Standards in 5G Communication

2025-01-15

Tab-Ex® 05 Tablet
Tab-Ex® 05 Tablet DZ1 and DZ2 version

Digitalized workflows are increasingly finding their way into the (process) industry. Mobile devices such as smartphones and tablets used in these fields have to meet the latest safety standards and be reliable and convenient to operate even in the most adverse environmental conditions.

With the new Tab-Ex® 05, Pepperl+Fuchs is launching the first 5G-capable Android tablet with an 8-inch screen that is approved for use in Zone 1/21 and Div. 1. The Android Enterprise Recommended device is based on the Samsung Galaxy Tab Active5 and comes with a range of sophisticated features.


Powerful Without Compromise

The Tab-Ex 05 has 6 GB RAM and 128 GB ROM, which can be expanded to up to 1 TB via microSD. It is also equipped with a 13 MP camera on the back and a 5 MP camera on the front, which deliver high-resolution image and video recordings. Like its predecessor models, the Tab-Ex 05 features an individually programmable button that can be assigned to emergency calls or push-to-talk applications, for example. The S Pen Stylus pen with a fine 0.7 mm tip complements the user-friendly operating concept and allows handwritten notes to be taken or digital signatures to be captured on the move.


Certified for Global Use

The most recent addition to the Tab-Ex series complies with the latest European and international standards and meets approvals for global use. The basic Samsung Galaxy Tab Active5 device also has the internationally recognized Common Criteria security certification. Guaranteed operating system updates up to Android 22 and security updates up to 2032 offer companies a high degree of future security when it comes to selecting tablet solutions for long-term global use in industrial applications and hazardous areas.

Due to the wet touch function and IP68 degree of protection, the tablet is protected against the ingress of water and enables smooth operation in rain and snow. Even in outdoor areas of industrial plants, the device can be operated comfortably and without restrictions in glove mode. Biometric authentication technologies are also a particular advantage: state-of-the-art facial recognition functions ensure maximum security and user-friendliness.


AR Technologies as an Efficiency Booster

The Tab-Ex 05 really shows its strengths in complex applications based on augmented reality (AR). The tablet has an AR-capable camera and an extended set of tracking tools—including an accelerometer, a gyroscope, a GPS module, and a geomagnetic sensor. This enables location-based AR functions such as indoor localization, which makes working in hazardous areas even safer. Due to Google ARCore certification, the Tab-Ex 05 is ideally suited for remote support, training, and the use of company-specific tools. This makes the tablet an efficient companion in a wide range of industrial applications, from administration to predictive maintenance of systems.

Users can flexibly decide at any time whether they want to use the tablet on the move or in the office in wireless DeX mode (desktop mode) with a larger screen, creating a fully-fledged and cost-saving alternative to stationary desktop PCs.

Highlights of the Tab-Ex 05

  • Continuation of the successful 8-inch Tab-Ex tablet series with 5G support for hazardous areas
  • Based on the Samsung Galaxy Tab Active5, the Tab-Ex 05 offers reliable use and operation even in challenging environmental conditions
  • Android updates up to Android 22 and security updates up to 2032 guarantee long-term usability
  • Augmented reality functions such as indoor localization ensure safer and more efficient work in hazardous areas

amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.