Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RaCon-D: Smart Radar Motion Sensor for Automatic Doors

2025-01-02

The Cost-Effective Solution for Increased Flexibility in Application

RaCon-D: Smart Radar Motion Sensor for Automatic Doors
Learn more about the RaCon-D radar motion sensor!

With the RaCon-D radar motion sensor, Pepperl+Fuchs offers a new, cost-effective solution for demanding applications in the field of automatic doors. Even under difficult ambient conditions, direction detection and immunity enable reliable operation of the opening impulse sensor. Alongside the standard functions, additional premium functions can be activated for optimal adaptation to individual applications. Cross-traffic suppression, slow-motion mode, or the choice of adjustable and automatic hold time make the sensor a very flexible solution for a wide range of application requirements.


Swing Door Suppression Enables Greater Efficiency

A highlight of the new RaCon-D radar motion sensor is the optimized software with swing door suppression function, meaning that fewer sensors are required for monitoring double swing doors. Previously, operating such automatic doors with radar motion sensors required two devices on the door hinge side in addition to the sensor on the hinge opposite side to avoid accidental activation caused by the movement of the swing door. Typically, these sensors were positioned on the left and right above the hinge, since a centrally positioned sensor would have reacted to the movement of the door leaves. However, the RaCon-D software with swing door suppression function ignores the movement of the closing door, meaning that only one device is required on the door hinge side. In this way, the number of sensors required is reduced by a third—and therefore so are the costs.


Precise Motion Detection

The direction detection of the RaCon-D triggers the opening impulse depending on the direction of movement. The automatic doors only open when people move toward them, not when people move away from them. This minimizes the opening cycles, which means that building automation has a positive effect on energy savings. Where entrance automation meets areas with a high volume of people, the cross-traffic suppression of the RaCon-D radar motion sensor is a crucial function. The optimized sensor software ensures that movements that are not directed toward the door are reliably suppressed in train stations, airports, and shopping centers. This not only allows optimal control of the flow of people, but also ensures that the doors remain closed in the event of cross-traffic, saving both energy and costs.


Slow-Motion Function and Hold Time Control

Even for the best radar sensors, it is a challenge when very slow movements have to be reliably detected. Nevertheless, barrier-free access must be ensured in hospitals or care facilities at the pace of each individual. The optimized software of the RaCon-D offers a slow-motion function that adapts perfectly to these application requirements. The hold time that a door remains open also plays an important role in entrance automation. The hold time control of the RaCon-D radar motion sensor enables individual adaptation to the respective application requirements. This means that the hold time can either be set manually or, if OPT mode is selected, the door closes as soon as it has been passed through. The immunity mode also offers a type of noise suppression against external events such as weather, vibration, and ambient light, which can be activated depending on the installation situation. Furthermore, the CAN-ready sensors can be easily integrated into a CAN bus system and provide the user with access to significantly more status data.


Attractive Design Suitable for Any Installation Situation


Alongside its impressive performance, the RaCon-D offers a modern, esthetic design. In addition to the standard version in black, the radar motion sensor is available with housing colors in silver and white. The device can be perfectly matched to the color of the door frame and easily integrated into any entrance area.


Innovative Operation via Bluetooth

In addition to the RaCon-D, Pepperl+Fuchs also offers the RaCon-D-BLE version, the first sensor for automatic doors that features a Bluetooth function and can be configured using an app. A mobile end device and the RaControl app are required, allowing the user to make settings easily via remote access. In this case, a remote control is no longer necessary, but can still be used if desired. Moreover, the settings can also be made directly on the device at the push of a button.


Highlights of the RaCon-D and RaCon-D-BLE Radar Motion Sensors

  • Cost reduction in double-leaf door applications due to swing door suppression
  • Optimized cross-traffic suppression results in improved flow of people
  • Standard and optimized premium features ensure flexibility in terms of application requirements
  • Cross-traffic suppression, slow-motion mode, and hold time lead to optimized door openings and, as a result, energy savings
  • Simple and flexible remote settings via the remote control or the RaControl app (RaCon-D-BLE)
  • Choice of housing color for discreet integration into any door design

amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe