Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Door Safety Sensors in Busses

Task

Automatic bus doors require door edge protection
Automatic bus doors require door edge protection

Automatic doors in busses and trains require door edge protection to prevent the unintentional trapping of passengers. These sensors must be fitted in available clearances in the door control boxes. They must not be obstructive and should be protected against vandalism where possible.


Implementation

For door applications in busses and trains optoelectronic sensors have a very good track record as there is only limited space for accommodating the sensors depending on the door design. Pepperl+Fuchs offers two different solutions:


Corner arrangement PROSCAN
Corner arrangement PROSCAN

Solution 1:
Here, two multi-ray photoelectric sensors "PROSCAN-T" are integrated into the upper door corners and monitor the total door area in a fan-shaped pattern with 6 light beams each. The overlapping light fan ensures maximum reliability with the smallest beam distances.


Two-part TOPSCAN
Two-part TOPSCAN

Solution 2:
Here, the infrared light grid “TOPSCAN” is being employed. Up to 5 light sensors with background elimination are incorporated in a light strip covering the whole door width. They cover the door area from above up to approx. 200 mm above the floor. Their function is therefore safeguarded even where ground conditions change.


Customer benefits

The user receives a reliable low-maintenance system for protecting the door edge.


e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.