Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Supply | ||
Rated voltage | 24 V DC ( 20 ... 30 V DC ) | |
Power consumption | max. 75 W | |
Indicators/operating means | ||
Display | ||
Type | TFT, LCD | |
Screen diagonal | 48.3 cm (19 inch) | |
Resolution | 1280 x 1024 pixels representable: 640 x 480 up to 1280 x 1024 pixels |
|
Color depth | 16 Mio. | |
Contrast | 1000:1 | |
Brightness | 300 cd/m2 (nit) | |
Reading angle | 89° / 89° / 89° / 89° | |
Life span | 50.000 h @ 25 °C | |
Input devices | Analog resistive touch screen (optional) , Keyboard with integrated mouse functionality: touch pad/joystick versions available |
|
Interface | ||
Interface type | USB , RS-485, RS-422, RS 232, Ethernet , TTY | |
Ambient conditions | ||
Operating temperature | -10 ... 50 °C (14 ... 122 °F) (at switching on) -20 ... 50 °C (-4 ... 122 °F) (when operating) |
|
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing (48 h endurance test) | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Installation | Mountable on floor, wall or ceiling several mounting options (turnable/fix) available |
|
Mass | approx. 41 kg | |
Dimensions | 537 x 457 x 158 mm (display) 590 x 700 x 470 mm (surface-mounted case) |
|
Cut out dimensions | 466 mm x 389 mm | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | BVS 07 ATEX E 008 X 2nd Edition | |
Marking | II 2 G Ex e mb q [ib] IIC T4 Gb II 2 D Ex tb [ib] IIIC T85°C Db II 3 (2) G Ex e mc q [ib Gb] IIC T4 Gc II 3 (2) D Ex tc [ib Db] IIIC T85°C Dc |
|
International approvals | ||
IECEx approval | IECEx BVS 08.0030X |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 281 KB | |
Safety and Security Documentation | |||
Instruction Manual VisuNet EX1 RM5*/PC4* | ENG | 991 KB | |
Manuals | |||
Technical manual VisuNet EX1 RM/PC | ENG | 2995 KB |