Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Rugged Panel PC |
Hardware | ||
---|---|---|
Processor | Intel® Core™ i7-2710QE 2.1 GHz | |
RAM | 8 GB RAM | |
Mass storage | 120 GB SSD | |
Supply | ||
Power consumption | max. 100 W , 18-30 VDC, 100-240 VAC 50-60 Hz | |
Indicators/operating means | ||
Display | ||
Screen diagonal | 15 inch (38.1 cm) | |
Response time | 15 ms | |
Resolution | 1024 x 768 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 600:1 | |
Brightness | 1200 cd/m2 (nits) | |
Reading angle | 160° in all directions | |
Life span | LED back lamp life: 70,000 hrs | |
Input devices | ||
Touch screen | 5-wire hardened resistive | |
Interface | ||
Interface type | 2 x LAN, 1 x fiber optic LAN (optional), 2 x USB (rear I.S. optional), 1 x Audio In/Out, 1 x VGA, Optically isolated to 1500 V : 1 x RS-232, 1 x RS-485, 1 x DI/DO, 1 x USB (front I.S. optional) Fiber Optic LAN: multi-mode fiber, ST connection, IEEE 802.3/u/x, 100 Mbps, up to 4km (full duplex) |
|
Directive conformity | ||
Electromagnetic compatibility | EN 61000 sections 3-2, 3-3, 6-2 | |
Software | ||
Operating system | Windows® 10 IoT Enterprise x64 | |
Ambient conditions | ||
Operating temperature | -40 ... 65 °C (-40 ... 149 °F) (with heater) -20 ... 65 °C (-4 ... 149 °F) (no heater) |
|
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | 0 ... 95% (noncondensing) | |
Shock resistance | MIL-STD-810G Operational: 40G peak, 11 msec, 3-axis Storage: 40G peak, 11 msec, 3-axis |
|
Vibration resistance | MIL-STD-810G Operational: 2.2G RMS, 20-2000 Hz, 1 hr per axis Storage: 3.1G RMS, 20-2000 Hz, 1 hr per axis |
|
Mechanical specifications | ||
Degree of protection | Type 4X, IP66 | |
Material | 357 and 6061 Marine grade aluminum | |
Mass | approx. 12 kg (27 lbs) | |
Mounting | 100 mm standard VESA hole pattern, yoke, panel mount | |
Data for application in connection with hazardous areas | ||
Interface type 1 | Non-incendive/intrinsically safe rear USB ports (keyboard/mouse connection) | |
Voltage | 4.92 V | |
Current | 183 mA | |
Maximum safe voltage | 30 V | |
Capacitance | 52 µF | |
Inductance | 800 µH | |
Interface type 2 | Non-incendive/intrinsically safe front USB port (Ex rated flash drive) | |
Voltage | 5 V | |
Current | 240 mA | |
Maximum safe voltage | 30 V | |
Capacitance | (Group IIB = 60 µF) (Group IIC = 12 µF) | |
Inductance | 24 µH | |
International approvals | ||
UL approval | cULus
UL60950
ANSI/ISA-12.12.01-2012 (Hazardous Location)
CSA 213 - M1987 (Hazardous Location) CSA 22.2 No. 60950 (IT Equipment) |
|
Control drawing | 116-B017 | |
Approved for | Class I/Div 2 , Class I/Zone 2 | |
IECEx approval | EN 60079-0:2009, EN 60079-15:2010, EN 60079-11:2012 IEC 60950 (IT Equipment) IEC 60079-0(ed 5), IEC 60079-11(ed 6), IEC 60079-15(ed 4) (Hazardous Location) EN 60950 (IT Equipment) |
|
Approved for | ATEX Zone 2 II 3G IIC IECEx Zone 2 II 3G IIC |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Literature | Language | File Type | File Size |
---|---|---|---|
VisuNet XT Extreme Rig Monitoring | ENG | 276 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual VisuNet XT 9700 Series | ENG | 6383 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | DEMKO 13 ATEX 1205911 Rev 8 | ALL | 920 KB | |
IECEx Certificate of Conformity | IECEx UL 13.0015X | ALL | LINK | --- |
UL Hazardous Location | E190294 (NWHP, NWHP7, NWHC, NWHC7) | ALL | 573 KB | |
UL Ordinary Location | E184778 (NWGQ, NWGQ7) | ALL | 170 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
Control Drawings | ||||
Control drawing - USB ports IS and NI / Control Drawing - USB ports IS and NI | ALL | 136 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Windows 10 x64 Driver Package for VisuNet XT PC97xx-*-QB/QC-* / GSD_a | 118-0268 | ZIP | --- |
Software Tools | |||
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |