Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Rotation Speed Monitor S1SD-1FI-1R

S1SD-1FI-1R
  • 1-channel signal conditioner
  • 24 V DC supply
  • Input for 2- or 3-wire sensors
  • Input frequency 10 mHz ... 50 kHz
  • Relay contact output
  • Start-up override and restart inhibit
  • Configurable by DIP switches and software
  • Connection via screw terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  S1SD-1FI-1R

General specifications
Signal typeDigital Input
Supply
ConnectionPower Bus or terminals 1-, 2+
Rated voltage16.8 ... 31.2 V DC
Power dissipation0.6 W
Power consumption1.1 W
Interface
Programming interfaceprogramming socket
Input
Connection sidefield side
NAMUR sensor
Type2-wire
Connectionterminals 5+, 6
Signalacc. to EN 60947-5-6 (NAMUR)
Sensor supply8 V
Open-circuit< 0.1 mA
Switching point1.2 ... 2.1 mA
Short-circuit> 6 mA
Input impedance1 kΩ
Mechanical contact
Type2-wire
Connectionterminals 5+, 6
Sensor supply15 V
External supply≤ 32 V
Switching point8 ... 10 V / 1.2 ... 2.1 mA
Frequency0 ... 50 Hz , debounce filter
Input impedance4 kΩ
SN sensor
Type2-wire
Connectionterminals 5+, 6
Sensor supply8 V
Open-circuit< 0.1 mA
Switching point1.2 ... 2.1 mA
Short-circuit> 6 mA
Input impedance1 kΩ
2-wire DC sensor
Type2-wire
Connectionterminals 5+, 6
Signalacc. to EN 60947-5-2
Sensor supply16 V / 25 mA , short-circuit protected
External supply≤ 32 V
Switching point2 ... 5 mA
Input impedance1 kΩ
S0 sensor
Type2-wire
Connectionterminals 5+, 6
Signalacc. to EN 62053-31 , Type B
Sensor supply15 V
Switching point0.15 ... 2 mA
Input impedance4 kΩ
NPN sensor
Type3-wire
Connectionterminals 5+, 6, 7-
Signalacc. to EN 60947-5-2
Sensor supply16 V / 25 mA , short-circuit protected
External supply≤ 32 V
Switching point3 ... 5 V
Input impedance4 kΩ
PNP sensor
Type3-wire
Connectionterminals 5+, 6, 7-
Signalacc. to EN 60947-5-2
Sensor supply16 V / 25 mA , short-circuit protected
External supply≤ 32 V
Switching point8 ... 10 V
Input impedance4 kΩ
AC/DC voltage source
Connectionterminals 6, 7-
Signalmax. ± 30 V
Switching point150 ... 400 mV
Input impedance4 kΩ
Function input
Connectionterminal 8
Open loop voltage7.5 V
Input impedanceapprox. 50 kΩ
Function 1activation start-up override
Switching point< 3 V , edge triggered
Adjustment range1 ... 6500 s
Function 2reset restart inhibit
Switching point> 12 V , edge triggered
Output
Connection sidecontrol side
Connectionterminals 3, 4:
Outputsignal, relay
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Mechanical life107 switching cycles
Transfer characteristics
Accuracymax. 0.1 % of the measurement value
Measuring time≤ 100 ms
Influence of ambient temperature< 100 ppm/K of the measured value
Frequency range0.01 ... 50000 Hz
Galvanic isolation
Output/power supplysafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Input/Other circuitssafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
via software
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Core cross section0.5 ... 2.5 mm2 (20 ... 14 AWG)
Massapprox. 60 g
Dimensions6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1
Height97 mm
Width6.2 mm
Depth107 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210128
ECLASS 12.027210128
ECLASS 11.027210128
ECLASS 10.0.127210128
ECLASS 9.027210128
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC002918
ETIM 8.0EC002918
ETIM 7.0EC002918
ETIM 6.0EC002918
ETIM 5.0EC002475
UNSPSC 12.139121007

Details: S1SD-1FI-1R

Function

This signal conditioner provides the galvanic isolation between field circuits and control circuits.

The device monitors the overspeed condition and the underspeed condition of a digital signal.

The device has an input for the following digital signals:

  • Mechanical contacts

  • 2-wire sensors (NAMUR, SN, DC, S0)

  • 3-wire sensors (NPN, PNP)

  • AC/DC voltage sources (magnetic sensors)

  • custom-specific setting

The input is reverse polarity protected and short-circuit proofed.

The connected sensors can also be supplied externally.

The device compares the input frequency with a user-specified reference frequency. An overspeed condition or an underspeed condition is signaled via the relay contact outputs.

A fault is indicated by a red LED.

The device is easily configured by the use of DIP switches or software.

The device can be powered via terminals or Power Bus.

Informative Literature: S1SD-1FI-1R

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Product Overview SC-SystemENGPDF456 KB
Tender text
Tender textENGD8112 KB

Product Documentation: S1SD-1FI-1R

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief instructionsENGPDF167 KB
Safety and Security Documentation
Instruction manualENGPDF126 KB
Manuals
System ManualENGPDF2706 KB

Design / Simulation: S1SD-1FI-1R

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4814 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ82 KB
EPLAN macros SC-System devices (EDZ) / EPLAN-Makros SC-System-Geräte (EDZ)ALLZIP4082 KB

Approvals: S1SD-1FI-1R

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F)TDOC-2695CENGENGPDF172 KB

Software: S1SD-1FI-1R

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Configuration software for SC-System: SC-Config / Konfigurations Software für SC-System: SC-Config3.4.0ZIP---

Associated Products: S1SD-1FI-1R

Matching System Components
101.00  USD

Contact Us

Interface for Power Bus, Supply current 3 A, LED status indication, Connection via screw terminalspa
150.00  USD

Contact Us

Isolated USB interface cable, Used with SC-System devices, Configurable via PCpa
59.00  USD

Contact Us

Bus carrier with bus PCB for 35 mm DIN mounting rail, height 7.5 mm, Provides DC supply voltage and the bus connection to all equipped SC-System modules, Standard length 250 mm (9.84 inch), simple to customize to application space, Eliminates daisy-chainspa
65.00  USD

Contact Us

Bus carrier with bus PCB for 35 mm DIN mounting rail, height 15 mm, Provides DC supply voltage and the bus connection to all equipped SC-System modules, Standard length 250 mm (9.84 inch), simple to customize to application space, Eliminates daisy-chainspa
Cover for DIN mounting rail, Suitable for Power Bus, Standard length 250 mm (9.84 inch), simple to customize to application space, Packaging unit: 5 piecespa
47.00  USD

Contact Us

Fixing of the bus carrier with bus PCB in the DIN mounting rail, Termination of DIN mounting rail, Suitable for Power Bus, Packaging unit: 5 pieces left, 5 pieces rightpa
25-point wiring link for control cabinet modules with screw terminalsfa