Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

HART Connection Cable with Connectors K-HM26-2M-261533

K-HM26-2M-261533
  • K-System accessory
  • Connection cable for KF*-HM*-16 to Termination Board
  • 26-pin ribbon cable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  K-HM26-2M-261533

Product Description
HART connection cable for primary module/secondary module - termination board connection
Ambient conditions
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Relative humidity5 ... 90 %, non-condensing
Mechanical specifications
Connection
Device1 x IDC female connector, 26-pin
Termination board1 x IDC female connector, 26-pin
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127242692
ETIM 9.0EC002584
ETIM 8.0EC002584
ETIM 7.0EC002584
ETIM 6.0EC002584
ETIM 5.0EC002584
UNSPSC 12.139121008

Details: K-HM26-2M-261533

Function

The connection cable K-HM26 is used for connection of a HART Multiplexer KFD*-HM*-16 to a K-System Termination Board.

The connection cable has a length of 1 m. Other cable lengths (max. 8 m) are available upon request.

Associated Products: K-HM26-2M-261533

Specifications
K-System accessory, Connection cable for KF*-HM*-16 to Termination Board, 26-pin ribbon cablepa