Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Interface for commissioning, calibrating, and acquiring data from HART field devices |
Supply | ||
---|---|---|
Input current | 30 mA at 5 V | |
Power supply | Powered by USB port , No external power required | |
Interface | ||
Interface type | USB port | |
Output | ||
Signal | 0.5 ± 0.1 Vpp trapezoidal wave at 1200/2200 Hz, 24 VDC at 40 mA to device | |
Galvanic isolation | ||
Output/interface | 1500 V DC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012 | |
System requirements | ||
Operating system | Windows® 98 , 2000 , 32-bit XP , 32-bit Vista , 32- and 64-bit Windows® 7, and Windows® 10 | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 95 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | USB (type A) Connector , red and black test clips | |
Material | Polycarbonate | |
Dimensions | 75 mm x 33 mm x 15 mm | |
Height | 15 mm | |
Width | 33 mm | |
Length | 75 mm | |
Cable length | 1.8 m 2-strand wire terminating in 2 test clips , 15.2 cm cable terminating in 1 USB type A connector | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27242391 |
ETIM 9.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC001467 |
UNSPSC 12.1 | 39121008 |
The Viator® USB HART Interface provides a flexible PC communication link to HART networks. It is used to commission, service, calibrate, and acquire data from any HART field device or transmitter. The interface is compact and rugged for field use.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 4003 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B0B7A | ALL | 86 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Viator Installer 32 bit (v5.0.0) / Viator Installer 32 bit (v5.0.0) | ZIP | 11982 KB | |
Viator Installer 64 bit (v5.0.0) / Viator Installer 64 bit (v5.0.0) | 118-0219D | ZIP | 11991 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|