Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Full version of the AS-I Control Tools including connection cable |
General specifications | ||
---|---|---|
Description | Operating software for configuration, programming, AS-Interface diagnosis and AS-Interface safety diagnosis One connection cable for the RS 232 interface of master or gateway is included in delivery. |
|
System requirements | ||
Hardware requirements | Intel® Pentium® III processor or better 20 GB of available hard disk memory 521 MB RAM CD-ROM or DVD drive Serial interface on PC |
|
Operating system | Microsoft Windows XP, Vista 32 Bit, Windows 7 (32 and 64 Bit), Windows 8 (32 and 64 Bit) |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual AS-i Control Tools | ENG | 1038 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
installer for Windows (32 Bit) Ver 4.6.45 / Installationspaket für Windows (32 Bit) Ver 4.6.45 | 04/2012 | ZIP | 29914 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|