Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor, receiver UBE500-18GM40A-E2-V1-Y220366

UBE500-18GM40A-E2-V1-Y220366
  • Short design, 40 mm
  • Function indicators visible from all directions
  • Switching output
  • Program input
  • Stainless steel housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UBE500-18GM40A-E2-V1-Y220366

Product Description
Single head system
General specifications
Sensing range100 ... 500 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 390 kHz
Indicators/operating means
LED greenPower on
LED yellowswitching state
LED rederror, object uncertain
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 20 mA
Input
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output
Output typePNP, NO
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Switch-on delay< 5 ms
Switching frequency≤ 100 Hz
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
Material
Housingstainless steel V4A
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass25 g
Dimensions
Length40 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027272801
ECLASS 12.027272801
ECLASS 11.027272801
ECLASS 10.0.127272801
ECLASS 9.027272801
ECLASS 8.027272801
ECLASS 5.127272801
ETIM 9.0EC001847
ETIM 8.0EC001847
ETIM 7.0EC001847
ETIM 6.0EC001847
ETIM 5.0EC001847
UNSPSC 12.141111960

Details: UBE500-18GM40A-E2-V1-Y220366

Product Documentation: UBE500-18GM40A-E2-V1-Y220366

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF106 KB

Design / Simulation: UBE500-18GM40A-E2-V1-Y220366

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP41 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ65 KB

Approvals: UBE500-18GM40A-E2-V1-Y220366

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140156-4 / UL-CA-2133660-4ALLPDF284 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-6601ALLPDF156 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6602ALLPDF154 KB

Associated Products: UBE500-18GM40A-E2-V1-Y220366

Accessories

Programming unitfa

13.00  USD

Contact Us

Mounting flange, 18 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting Bracket with swivel nutfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
15.00  USD

Contact Us

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.