Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UB800-18GM40A-E4-610MM-Y

UB800-18GM40A-E4-610MM-Y
  • Short design, 40 mm
  • Function indicators visible from all directions
  • Switching output
  • 5 different output functions can be set
  • Program input
  • Temperature compensation
  • Customer-specific cable length
  • Deutsch 4-pin, DT04 connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB800-18GM40A-E4-610MM-Y

Product Description
Single head system
General specifications
Sensing range50 ... 800 mm
Adjustment range70 ... 800 mm
Dead band0 ... 50 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayapprox. 100 ms
Indicators/operating means
LED greenPower on
LED yellowindication of the switching state
flashing: program function object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 20 mA
Input
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output
Output type1 switching output E4, NPN, NO/NC, programmable
Rated operating current200 mA , short-circuit/overload protected
Default settingSwitch point A1: 70 mm Switch point A2: 800 mm
Voltage drop≤ 3 V
Repeat accuracy≤ 1 %
Switching frequency≤ 4 Hz
Range hysteresis1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Cable
Sheath diameter4.8 mm
Bending radius> 38.4 mm , fixed
> 72 mm , moving
MaterialPVC
Number of cores4
Core cross section4 x 0.5 mm2
Length610 mm
Mass65 g
Dimensions
Length69 mm
Diameter18 mm
General information
Scope of deliveryDeutsch connector DT04-4P-CE01
Deutsch wedge W4P
German contact 0460-202-1631

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB800-18GM40A-E4-610MM-Y

Approvals: UB800-18GM40A-E4-610MM-Y

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140156-4 / UL-CA-2133660-4ALLPDF284 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5293AALLPDF71 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5575ALLPDF65 KB

Associated Products: UB800-18GM40A-E4-610MM-Y

Accessories

Programming unitfa

13.00  USD

Contact Us

Mounting flange, 18 mmfa

30.00  USD

Contact Us

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.