Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 200 ... 3000 mm | |
Adjustment range | 240 ... 3000 mm | |
Dead band | 0 ... 200 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 100 kHz | |
Response delay | ≤ 200 ms | |
Indicators/operating means | ||
LED green | Operating display | |
LED yellow | object in evaluation range | |
LED red | error | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | ≤ 50 mA | |
Time delay before availability | ≤ 400 ms | |
Input/Output | ||
Input/output type | 1 synchronization connection, bidirectional | |
0 Level | 0 ... 1 V | |
1 Level | 4 V ... UB | |
Input impedance | > 12 kΩ | |
Output current | < 12 mA | |
Pulse length | ≥ 200 µs | |
Pulse interval | ≥ 2 ms | |
Synchronization frequency | ||
Common mode operation | ≤ 20 Hz | |
Multiplex operation | ≤ 20/n Hz, n = number of sensors n ≤ 10 (factory setting: 5 ) | |
Input | ||
Input type | 1 program input | |
Level (evaluation limit 1) | 0 ... 1 V | |
Level (evaluation limit 2) | 3 V ... UB | |
Input impedance | > 12 kΩ | |
Pulse length | 2 ... 5 s | |
Output | ||
Output type | 1 analog output 4 ... 20 mA | |
Resolution | Evaluation range [mm]/3200, however ≥ 0.4 mm | |
Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Load impedance | ≤ 500 Ω at UB ≥ 14V ≤ 300 Ω at UB < 14V |
|
Temperature influence | ≤ 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 5 m | |
Core cross section | 5 x 0.5 mm2 | |
Degree of protection | IP68 / IP69K | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L LED window: VMQ Elastosil LR 3003/Shore 50 A |
|
Transducer | Stainless steel 1.4435 / AISI 316L | |
Mass | 425 g | |
Dimensions | ||
Length | 100 mm | |
Diameter | 30 mm | |
Factory settings | ||
Output | evaluation limit A1: 240 mm evaluation limit A2: 3000 mm output function: rising ramp |
|
General information | ||
Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": noninv |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
The enclosure and transducer of this ultrasonic sensor form a hermetically sealed unit. Therefore the sensor is suitable for all applications where a very high tightness is required. Since the sensor housing is made exclusively of V4A stainless steel and all seals are made of highly chemical-resistant materials, this sensor is also predestined for use in chemically aggressive environments.
For reliable operation, due to the special design of this sensor, solely the enclosed mounting accessories must be used.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissionning instructions UMC*-*30H* with 1 analog output / Inbetriebnahmeanleitung UMC*-*30H* mit 1 Analogausgang | ALL | 366 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4941A | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5785 | ALL | 40 KB |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
PACTware 5.0 / PACTware 5.0 | 5.0.5.31 | ZIP | 44203 KB |
Device Description Files/Drivers | |||
DTM for L2 and UMC3000 devices / DTM für Geräte der Serien L2 und UMC3000 | 1.3.0.0 / 30-07-2022 | ZIP | 5005 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|