Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UC2000-30GM-IUEP-IO-V15-Y

UC2000-30GM-IUEP-IO-V15-Y
  • IO-Link interface for service and process data
  • Programmable via DTM with PACTWARE
  • Switch output and analog output
  • Selectable sound lobe width
  • Synchronization options
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC2000-30GM-IUEP-IO-V15-Y

Product Description
Single head system
General specifications
Sensing range90 ... 2000 mm
Adjustment range120 ... 2000 mm
Dead band0 ... 90 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 200 kHz
Response delayminimum : 65 ms
factory setting: 125 ms
Memory
Non-volatile memoryEEPROM
Write cycles100000
Indicators/operating means
LED greensolid: Power on
flashing: Standby mode or IO link communication
LED yellow 1solid: Object in evaluation range
flashing: Learning function, object detected
LED yellow 2solid: Object in evaluation range
flashing: Learning function, object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output
No-load supply current≤ 60 mA
Power consumption≤ 1 W
Time delay before availability≤ 120 ms
Interface
Interface typeIO-Link
ProtocolIO-Link V1.0
Transfer rateAcyclical: typical 95 Bit/s
Cycle timemin. 33.6 ms
ModeCOM2 (38.4 kBit/s)
Process data width16 bit
SIO mode supportyes
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length0.5 ... 300 ms (level 1)
Pulse interval≥ 33 ms (level 0)
Synchronization frequency
Common mode operation≤ 30 Hz
Multiplex operation≤ 33 Hz / n , n = number of sensors , n ≤ 10
(factory setting: n = 5 )
Output
Output type1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 2.5 V
Resolutioncurrent output: evaluation range [mm]/3200 but ≥ 0.35 mm
voltage output: evaluation range [mm]/4000 but ≥ 0.35 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequency≤ 4 Hz
Range hysteresis1 % of the adjusted operating range (default settings), programmable
Load impedancecurrent output: ≤ 300 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence≤ 1.5 % from full-scale value (with temperature compensation)
≤ 0.2 %/K (without temperature compensation)
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
HousingStainless steel 1.4305 / AISI 303
TPU
Polyamides
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass72 g
Dimensions
Length93 mm
Diameter30 mm
Factory settings
Output 1near switch point: 120 mm
far switch point: 2000 mm
Output mode: Window mode
output behavior: NO contact
Output 2near limit: 120 mm
far limit: 1000 mm
Output mode: rising ramp
output behavior: Current output 4 mA ... 20 mA
Beam widthwide
General information
Notenuts, M30 plastic

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC2000-30GM-IUEP-IO-V15-Y

Informative Literature: UC2000-30GM-IUEP-IO-V15-Y

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Rugged Collision Protection for Cleaning RobotsENGPDF313 KB

Product Documentation: UC2000-30GM-IUEP-IO-V15-Y

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF150 KB

Approvals: UC2000-30GM-IUEP-IO-V15-Y

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140156-4 / UL-CA-2133660-4ALLPDF284 KB
IO-Link Manufacturer DeclarationCERT-3037AALLPDF140 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5231AALLPDF71 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5570ALLPDF64 KB

Associated Products: UC2000-30GM-IUEP-IO-V15-Y

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa

31.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Plastic mounting adapter, 30 mmfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.