Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UCC2500-50GK-B26-8MOL-Y

UCC2500-50GK-B26-8MOL-Y
  • Thread M50
  • PTFE coated transducer
  • Power save mode
  • Physical LIN interface
  • Serial Interfaces
  • Temperature compensation
  • 3 m connection cable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UCC2500-50GK-B26-8MOL-Y

Product Description
Single head system
General specifications
Sensing range150 ... 2500 mm
Dead band0 ... 150 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 120 kHz
Electrical specifications
Operating voltagefor UART and PWM operation:
UUART/PWM = 2.5 ... 5 V DC, typical 3.3 V
for LIN operation:
ULIN = 8 ... 18 V DC, typical 12 V
No-load supply current≤ 60 mA at 3.3 V DC
≤ 20 mA at 12 V DC
Quiescent current indication< 3 µA during standby mode at UART- and PWM operation
Power consumption≤ 250 mW in the measurement operating mode
Time delay before availability≤ 70 ms
Interface 1
Interface typePhysical LIN interface
Transfer rate19.2 kBit/s (8N1)
Cycle time55 ms
Resolution10 mm (corresponding to 1 LSB)
Interface 2
Interface typeUART 3.3V
Transfer rate19.2 kBit/s (8N1)
Cycle time55 ms
Resolution10 mm (corresponding to 1 LSB)
Input
Input typeStandby active
Signal levellow: 0 ... 0.8 V
Output
Output typePWM output (PNP) , deactivated
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN IEC 60947-5-2:2020 : chapter 8.2.6.2.2, 8.2.6.2.3, 8.2.6.3
The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection.
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typefixed cable with plug
Degree of protectionIP66 / IP67 ( connector excluded )
Material
HousingPBT
Transducerepoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated
ConnectorMolex connector 70107-0007
Number of pins8
Cable
Length3000 mm ± 50 mm
Mass142 g
Dimensions
Height37 mm
Width50 mm
Length50 mm
Factory settings
Default settingAddress setting 7
Temperature compensation active
OutputPWM output (PNP) , deactivated
Beam widthwide
General information
Scope of delivery2 nuts plastic

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UCC2500-50GK-B26-8MOL-Y

Function

The distance measurement is carried out over the runtime of the ultrasonic impulse. A measuring cycle is triggered by sending a start telegram. Once the measurement has been taken, the result is returned in 8-bit form.

Product Documentation: UCC2500-50GK-B26-8MOL-Y

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF150 KB

Design / Simulation: UCC2500-50GK-B26-8MOL-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2083 KB

Approvals: UCC2500-50GK-B26-8MOL-Y

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5720AALLPDF159 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5721AALLPDF156 KB
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.